TPS65263

ACTIVE

4.5V to 18V Input Voltage, 3A/2A/2A Output Current Step-Down Converter with I2C controlled DVS.

Product details

Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 650 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 17 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 650 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 17 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Operating input voltage range 4.5- to 18-V continuous output current 3 A/2 A/2 A
  • I 2C controlled 7-bits VID programmable output voltage from 0.68 to 1.95 V with 10-mV voltage step for each buck
  • I 2C controlled VID voltage transition slew rate
  • I 2C read back power-good status, overcurrent warning for each buck
  • I 2C read back die temperature warning
  • I 2C compatible interface with standard mode (100 kHz) and fast mode (400 kHz)
  • Feedback reference voltage 0.6 V ±1%
  • Fixed 600-kHz frequency
  • Dedicated enable and soft start pins for each buck
  • Thermal overloading protection
  • Operating input voltage range 4.5- to 18-V continuous output current 3 A/2 A/2 A
  • I 2C controlled 7-bits VID programmable output voltage from 0.68 to 1.95 V with 10-mV voltage step for each buck
  • I 2C controlled VID voltage transition slew rate
  • I 2C read back power-good status, overcurrent warning for each buck
  • I 2C read back die temperature warning
  • I 2C compatible interface with standard mode (100 kHz) and fast mode (400 kHz)
  • Feedback reference voltage 0.6 V ±1%
  • Fixed 600-kHz frequency
  • Dedicated enable and soft start pins for each buck
  • Thermal overloading protection

The TPS65263 incorporates triple synchronous buck converters with 4.5- to 18-V wide input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12-, or 15-V power bus or battery. The converter, with constant frequency peak current mode, is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The device operates in 600 kHz with 180° out-of-phase between buck1 and buck2, buck3 (buck2 and buck3 run in phase).

The initial startup voltage of each buck can be set with external feedback resistors. The output voltage of each buck can be dynamically scaled from 0.68 to 1.95 V in 10-mV step with I 2C controlled 7 bits VID. The VID voltage transition slew rate is programmable with 3-bits control through I 2C bus to optimize overshoot/undershoot during VID voltage transition.

Each buck in TPS65263 can be I 2C controlled for enabling/disabling output voltage, setting the pulse skipping mode (PSM) or force continuous current mode (FCC) at light load condition and reading the power good status, overcurrent warning and die temperature warning.

The TPS65263 features overvoltage, overcurrent, short-circuit, and overtemperature protection.

The TPS65263 incorporates triple synchronous buck converters with 4.5- to 18-V wide input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12-, or 15-V power bus or battery. The converter, with constant frequency peak current mode, is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The device operates in 600 kHz with 180° out-of-phase between buck1 and buck2, buck3 (buck2 and buck3 run in phase).

The initial startup voltage of each buck can be set with external feedback resistors. The output voltage of each buck can be dynamically scaled from 0.68 to 1.95 V in 10-mV step with I 2C controlled 7 bits VID. The VID voltage transition slew rate is programmable with 3-bits control through I 2C bus to optimize overshoot/undershoot during VID voltage transition.

Each buck in TPS65263 can be I 2C controlled for enabling/disabling output voltage, setting the pulse skipping mode (PSM) or force continuous current mode (FCC) at light load condition and reading the power good status, overcurrent warning and die temperature warning.

The TPS65263 features overvoltage, overcurrent, short-circuit, and overtemperature protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS65263, 4.5-V to 18-V Input Voltage, 3-A/2-A/2-A Output Current Triple Synchronous Step-Down Converter with I2C Controlled Dynamic Voltage Scaling datasheet (Rev. C) PDF | HTML 17 May 2023
EVM User's guide TPS65263EVM-645 PMIC with I2C Controlled DVS Evaluation Module (Rev. A) 30 May 2019
Application note Measure Power Stage Gain and Slope Compensation in PCM (Peak Current Mode) BUCK (Rev. A) PDF | HTML 01 Apr 2019
Technical article There are more ways than you think to reduce conducted EMI PDF | HTML 17 Apr 2018
Application note TPS65250/1/2/3 LAYOUT GUIDE 15 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65263EVM-645 — TPS65263EVM Evaluation Module

The TPS65263EVM-645 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65263. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLVC578 TPS65263EVM GUI

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS65263 4.5V to 18V Input Voltage, 3A/2A/2A Output Current Step-Down Converter with I2C controlled DVS.
Hardware development
Evaluation board
TPS65263EVM-645 TPS65263EVM Evaluation Module
Simulation model

TPS65263 PSpice Average Model

SLVMAA9.ZIP (74 KB) - PSpice Model
Simulation model

TPS65263 TINA Average Ref Design

SLVMAE0.ZIP (383 KB) - TINA-TI Reference Design
Simulation model

TPS65263 TINA Transient Ref design

SLVMAD8.ZIP (70 KB) - TINA-TI Reference Design
Simulation model

TPS65263 TINA average model

SLVMAE1.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS65263 TINA transient model

SLVMAD9.ZIP (23 KB) - TINA-TI Spice Model
Simulation model

TPS65263 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAA8A.ZIP (53 KB) - PSpice Model
Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos