TPS65263 4.5V to 18V Input Voltage, 3A/2A/2A Output Current Step-Down Converter with I2C controlled DVS. | TI.com

TPS65263 (ACTIVE) 4.5V to 18V Input Voltage, 3A/2A/2A Output Current Step-Down Converter with I2C controlled DVS.

 

Description

The TPS65263 incorporates triple synchronous buck converters with 4.5- to 18-V wide input voltage range that encompassed most intermediate bus voltage operating off 5-, 9-, 12-, or 15-V power bus or battery. The converter, with constant frequency peak current mode, is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The device operates in 600 kHz with 180° out-of-phase between buck1 and buck2, buck3 (buck2 and buck3 run in phase).

The initial startup voltage of each buck can be set with external feedback resistors. The output voltage of each buck can be dynamically scaled from 0.68 to 1.95 V in 10-mV step with I2C controlled 7 bits VID. The VID voltage transition slew rate is programmable with 3-bits control through I2C bus to optimize overshoot/undershoot during VID voltage transition.

Each buck in TPS65263 can be I2C controlled for enabling/disabling output voltage, setting the pulse skipping mode (PSM) or force continuous current mode (FCC) at light load condition and reading the power good status, overcurrent warning and die temperature warning.

The TPS65263 features overvoltage, overcurrent, short-circuit, and overtemperature protection.

Features

  • Operating Input Voltage Range 4.5- to 18-V
    Continuous Output Current 3 A/2 A/2 A
  • I2C Controlled 7-Bits VID Programmable
    Output Voltage from 0.68 to 1.95 V With
    10-mV Voltage Step for Each Buck
  • I2C Controlled VID Voltage Transition
    Slew Rate
  • I2C Read Back Power Good Status,
    Overcurrent Warning for Each Buck
  • I2C Read Back Die Temperature Warning
  • I2C Compatible Interface With Standard
    Mode (100 kHz) and Fast Mode (400 kHz)
  • Feedback Reference Voltage 0.6 V ±1%
  • Fixed 600-kHz Frequency
  • Dedicated Enable and Soft Start Pins for
    Each Buck
  • Thermal Overloading Protection

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS65263 Order now 4.5     18     0.6     17     3     3     550     650     0.74     Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Synchronous Rectification
UVLO Adjustable
Adaptive/Dynamic Voltage Scaling    
Current Mode     100     -40 to 85     Catalog     VQFN | 32     Converter     32VQFN: 25 mm2: 5 x 5 (VQFN | 32)    
TPS65251 Order now 4.5     18     0.8     17     3     3     300     2200     20     Adjustable Current Limit
Enable
Frequency Synchronization
Phase Interleaving
Power Good
Synchronous Rectification
UVLO Adjustable    
Current Mode     100     -40 to 125     Catalog     VQFN | 40     Converter     40VQFN: 36 mm2: 6 x 6 (VQFN | 40)    
TPS65251-1 Order now 4.5     17     0.8     17     3     3     300     2200     1     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Phase Interleaving
Power Good
Synchronous Rectification
UVLO Adjustable    
Current Mode     90     -40 to 125     Catalog     VQFN | 40     Converter     40VQFN: 36 mm2: 6 x 6 (VQFN | 40)    
TPS65251-2 Order now 4.5     17     0.8     17     3     3     300     2200     1     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Phase Interleaving
Power Good
Synchronous Rectification
UVLO Adjustable    
Current Mode     90     -40 to 125     Catalog     VQFN | 40     Converter     40VQFN: 36 mm2: 6 x 6 (VQFN | 40)    
TPS65251-3 Order now 4.5     17     0.8     17     3     3     300     2200     1     Adjustable Current Limit
Enable
Frequency Synchronization
Light Load Efficiency
Phase Interleaving
Power Good
Synchronous Rectification
UVLO Adjustable