TPS65268-Q1

ACTIVE

4-V to 8-V, 3-A, 2-A Triple Synchronous Step-Down Converter

Product details

Iout (max) (A) 3 Vin (min) (V) 4 Vin (max) (V) 8 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2300 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Phase Interleaving, Power good, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 6 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 3 Vin (min) (V) 4 Vin (max) (V) 8 Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2300 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Phase Interleaving, Power good, Soft Start Adjustable, Synchronous Rectification, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 6 Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² 5 x 5
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C operating junction temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating input voltage range 4-V to 8-V maximum continuous output current 3 A, 2 A, 2 A
  • Feedback reference voltage 0.6 V ±1%
  • Adjustable clock frequency from 200 kHz to 2.3 MHz
  • Forced continuous current mode (FCCM)
  • External clock synchronization
  • Dedicated enable and soft-start pins for each buck
  • Output voltage power-good indicator
  • Thermal overloading protection
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C operating junction temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Operating input voltage range 4-V to 8-V maximum continuous output current 3 A, 2 A, 2 A
  • Feedback reference voltage 0.6 V ±1%
  • Adjustable clock frequency from 200 kHz to 2.3 MHz
  • Forced continuous current mode (FCCM)
  • External clock synchronization
  • Dedicated enable and soft-start pins for each buck
  • Output voltage power-good indicator
  • Thermal overloading protection

The TPS65268-Q1 device incorporates triple-synchronous buck converters with 4-V to 8-V wide input voltage. The converter with constant frequency peak current mode is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The switching frequency of the converters is adjustable from 200 kHz to 2.3 MHz with an external resistor. Operation that is 180° out-of-phase between BUCK1 and BUCK2, and BUCK3 (BUCK2 and BUCK3 run in phase) minimizes the input filter requirements.

Each buck converter in the TPS65268-Q1 device operates in forced continuous-current mode (FCCM) at light load condition for reduced output voltage ripple and improved load transient response.

The TPS65268-Q1 device features overvoltage, overcurrent, short-circuit, and overtemperature protection.

The TPS65268-Q1 device incorporates triple-synchronous buck converters with 4-V to 8-V wide input voltage. The converter with constant frequency peak current mode is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The switching frequency of the converters is adjustable from 200 kHz to 2.3 MHz with an external resistor. Operation that is 180° out-of-phase between BUCK1 and BUCK2, and BUCK3 (BUCK2 and BUCK3 run in phase) minimizes the input filter requirements.

Each buck converter in the TPS65268-Q1 device operates in forced continuous-current mode (FCCM) at light load condition for reduced output voltage ripple and improved load transient response.

The TPS65268-Q1 device features overvoltage, overcurrent, short-circuit, and overtemperature protection.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65268-Q1 4-V to 8-V, Automotive, 3-A, 2-A, 2-A, Triple, Synchronous Step-Down Converter datasheet (Rev. C) PDF | HTML 11 May 2023
Application note Low Conducted EMI Power Solution for Automotive Digital Cockpit With LMR14050 an 07 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos