TPS65310A-Q1

ACTIVE

Automotive 4V to 40V, 5 Regulated Output Power Management IC for Automotive Safety Applications

TPS65310A-Q1

ACTIVE

Product details

Regulated outputs (#) 5 Configurability Hardware configurable, Software configurable Vin (min) (V) 4 Vin (max) (V) 40 Vout (min) (V) 0.8 Vout (max) (V) 18.5 Iout (max) (A) 3 Features Power sequencing Step-up DC/DC converter 1 Step-down DC/DC converter 2 Step-down DC/DC controller 1 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.06 Rating Automotive Switching frequency (max) (kHz) 980 Operating temperature range (°C) -40 to 125 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 0.044 Switching frequency (typ) (kHz) 980
Regulated outputs (#) 5 Configurability Hardware configurable, Software configurable Vin (min) (V) 4 Vin (max) (V) 40 Vout (min) (V) 0.8 Vout (max) (V) 18.5 Iout (max) (A) 3 Features Power sequencing Step-up DC/DC converter 1 Step-down DC/DC converter 2 Step-down DC/DC controller 1 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.06 Rating Automotive Switching frequency (max) (kHz) 980 Operating temperature range (°C) -40 to 125 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 0.044 Switching frequency (typ) (kHz) 980
VQFN (RVJ) 56 64 mm² 8 x 8
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM ESD classification level H1B
    • Device CDM ESD classification level C3B
  • Input Voltage Range: 4 V to 40 V, transients up to 60 V; 80 V when using external P-channel Metal Oxide Semiconductor (PMOS)
  • Single output synchronous buck controller
    • Peak gate drive current 0.6 A
    • 490-kHz fixed switching frequency
    • Pseudo-random frequency-hopping spread spectrum or triangular mode
  • Dual synchronous buck converter
    • Designed for output currents up to 2 A
    • Out-of-phase switching
    • Switching frequency: 0.98 MHz
  • Adjustable 350-mA linear regulator
  • Adjustable asynchronous boost converter
    • 1-A integrated switch
    • Switching frequency: 0.98 MHz
  • Soft-start feature for all regulator outputs
  • Independent voltage monitoring
  • Undervoltage (UV) detection and overvoltage (OV) protection
  • Short-circuit, overcurrent, and thermal protection on buck controller, gate drive, buck converters, boost converter, and linear regulator outputs
  • Serial Peripheral Interface (SPI) for control and diagnostic
  • Integrated Window Watchdog (WD)
  • Reference voltage output
  • High-Side (HS) driver for use with external Field Effect Transistor (FET), Light-Emitting Diode (LED) driver
  • Input for external temperature sensor, Integrated Circuit (IC) shutdown at TA < –40°C
  • Thermally enhanced package
    • 56-Pin QFN (RVJ)
  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM ESD classification level H1B
    • Device CDM ESD classification level C3B
  • Input Voltage Range: 4 V to 40 V, transients up to 60 V; 80 V when using external P-channel Metal Oxide Semiconductor (PMOS)
  • Single output synchronous buck controller
    • Peak gate drive current 0.6 A
    • 490-kHz fixed switching frequency
    • Pseudo-random frequency-hopping spread spectrum or triangular mode
  • Dual synchronous buck converter
    • Designed for output currents up to 2 A
    • Out-of-phase switching
    • Switching frequency: 0.98 MHz
  • Adjustable 350-mA linear regulator
  • Adjustable asynchronous boost converter
    • 1-A integrated switch
    • Switching frequency: 0.98 MHz
  • Soft-start feature for all regulator outputs
  • Independent voltage monitoring
  • Undervoltage (UV) detection and overvoltage (OV) protection
  • Short-circuit, overcurrent, and thermal protection on buck controller, gate drive, buck converters, boost converter, and linear regulator outputs
  • Serial Peripheral Interface (SPI) for control and diagnostic
  • Integrated Window Watchdog (WD)
  • Reference voltage output
  • High-Side (HS) driver for use with external Field Effect Transistor (FET), Light-Emitting Diode (LED) driver
  • Input for external temperature sensor, Integrated Circuit (IC) shutdown at TA < –40°C
  • Thermally enhanced package
    • 56-Pin QFN (RVJ)
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65311-Q1 ACTIVE Automotive 4V to 40V, 5 regulated output Power Management IC for automotive safety applications Hardware-configurable alternative.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS65310A-Q1 High-Voltage Power-Management IC for Automotive Safety Applications datasheet (Rev. H) 23 Nov 2021
Application note TPS65311-Q1/TPS65310A-Q1 Monitoring and Diagnostic Mechanism Definitions 10 Aug 2016
Application note TPS65311-Q1 BUCK1 Controller DCR Current Sensing 23 May 2016
Application note TPS65311-Q1/TPS65310A-Q1 GPFET Soft Start Using a Capacitor 23 May 2016
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014
Application note TPS65310A-Q1 Efficiency (Rev. A) 25 Nov 2013
Application note Design Checklist TPS65310A-Q1 29 Aug 2013
Application note DPI Evaluation TPS65310A 28 Jun 2013
EVM User's guide TPS65310AEVM and TPS65311EVM User's Guide 26 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65310AEVM — TPS65310AEVM: High Voltage Power Management IC for Automotive Safety Applications Evaluation Module

The TPS65310AEVM evaluation modules (EVM) helps engineers evaluate the operation and performance of the TPS65310A-Q1 power supply IC for safety applications. The EVM contains the TPS65310A-Q1 and circuitry for basic operation. It has an on board USB-to-SPI interface but can also run without it or (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS65310 IBIS Model

SLVM907.ZIP (80 KB) - IBIS Model
Simulation model

TPS65310A-Q1 BUCK1 TINA-TI Transient Reference Design

SLVMAU1.TSC (169 KB) - TINA-TI Reference Design
Simulation model

TPS65310A-Q1 BUCK2 TINA-TI Transient Reference Design

SLVMAU2.TSC (147 KB) - TINA-TI Reference Design
Simulation model

TPS65310A-Q1 Boost TINA-TI Transient Reference Design

SLVMAS8.TSC (134 KB) - TINA-TI Reference Design
Simulation model

TPS65310A-Q1 TINA-TI Transient Spice Model (Rev. A)

SLVMAS7A.ZIP (82 KB) - TINA-TI Spice Model
Simulation model

Unencrypted TPS65310A-Q1 PSpice Transient Model Package (Rev. B)

SLVM900B.ZIP (564 KB) - PSpice Model
Reference designs

TIDA-00019 — Automotive Safety and ADAS Applications Reference Design

This reference design utilizes the TPS65310A-Q1 device which is a power management unit ideally suited for camera or radar based vision system to support features like lane departure warning, collision avoidance systems, blindspot detection or night vision. Alongside ADAS end-equipment (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN (RVJ) 56 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos