TPS65320D-Q1

ACTIVE

Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator

TPS65320D-Q1

ACTIVE

Product details

Regulated outputs (#) 2 Configurability Hardware configurable Vin (min) (V) 3.6 Vin (max) (V) 36 Vout (min) (V) 1.1 Vout (max) (V) 20 Iout (max) (A) 3.2 Features Eco-mode, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.155 Rating Automotive Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 125 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 2 Product type Microcontrollers
Regulated outputs (#) 2 Configurability Hardware configurable Vin (min) (V) 3.6 Vin (max) (V) 36 Vout (min) (V) 1.1 Vout (max) (V) 20 Iout (max) (A) 3.2 Features Eco-mode, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 1 Iq (typ) (mA) 0.155 Rating Automotive Switching frequency (max) (kHz) 2500 Operating temperature range (°C) -40 to 125 Processor supplier Generic Processor name Generic Shutdown current (ISD) (typ) (µA) 2 Product type Microcontrollers
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • One High-VIN Step-Down DC-DC Converter
    • Input Range of 3.6 V to 36 V
    • 250-mΩ High-Side MOSFET
    • Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
    • Adjustable Switching Frequency 100 kHz to 2.5 MHz
    • Synchronizes to External Clock
    • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
    • Maximum 140-µA Operating Quiescent Current
  • One Low-Dropout Voltage (LDO) Regulator
    • Input Range of 3 V to 20 V, With Auto-Source to Balance Efficiency and Lower Standby Current
    • 280-mA Current Capability With Typical 35-µA Quiescent Current in No-Load Condition
    • Power-Good Output (Push-Pull)
    • Low-Dropout Voltage of 300 mV at
      IO = 200 mA (Typical)
  • Overcurrent Protection for Both Regulators
  • Overtemperature Protection
  • 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • One High-VIN Step-Down DC-DC Converter
    • Input Range of 3.6 V to 36 V
    • 250-mΩ High-Side MOSFET
    • Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
    • Adjustable Switching Frequency 100 kHz to 2.5 MHz
    • Synchronizes to External Clock
    • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
    • Maximum 140-µA Operating Quiescent Current
  • One Low-Dropout Voltage (LDO) Regulator
    • Input Range of 3 V to 20 V, With Auto-Source to Balance Efficiency and Lower Standby Current
    • 280-mA Current Capability With Typical 35-µA Quiescent Current in No-Load Condition
    • Power-Good Output (Push-Pull)
    • Low-Dropout Voltage of 300 mV at
      IO = 200 mA (Typical)
  • Overcurrent Protection for Both Regulators
  • Overtemperature Protection
  • 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package

The TPS65320D-Q1 device is a combination of a high-VIN DC-DC step-down converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for the buck regulator, and 3 V to
36 V for the LDO regulator. The buck regulator has an integrated high-side MOSFET. The LDO regulator features a low-input supply current of 45-µA typical in no-load, also has an integrated MOSFET with an active-low, push-pull reset output pin. The input supply of the LDO regulator auto-source from the output of the buck regulator when it is in operation. Low-voltage tracking feature enables TPS65320D-Q1 to track the input supply during cold-crank conditions.

The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.

The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.

The TPS65320D-Q1 device is a combination of a high-VIN DC-DC step-down converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for the buck regulator, and 3 V to
36 V for the LDO regulator. The buck regulator has an integrated high-side MOSFET. The LDO regulator features a low-input supply current of 45-µA typical in no-load, also has an integrated MOSFET with an active-low, push-pull reset output pin. The input supply of the LDO regulator auto-source from the output of the buck regulator when it is in operation. Low-voltage tracking feature enables TPS65320D-Q1 to track the input supply during cold-crank conditions.

The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.

The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65321A-Q1 ACTIVE Automotive 3.6V to 36V, 3.2A Buck Converter with Wide Vin 280mA LDO Regulator This product is a variant and has an auto-sourcing feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS65320D-Q1 36-V Step-Down Converter With Eco-mode™ and LDO Regulator datasheet PDF | HTML 29 Nov 2017
Application note Low Quiescent Current With Asynchronous Buck-Converters at High Temperatures 20 Jul 2016
Application note Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 08 Dec 2015
EVM User's guide TPS65321EVM (HVL125A) User's Guide (Rev. A) 02 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65320C-EVM — 36V Step-Down Converter with EcoMode™ and LDO Regulator Evaluation Module

The Texas Instruments TPS65320C-EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65320C-Q1, a switch-mode DC to DC step-down converter with an integrated low-dropout voltage regulator (LDO).
User guide: PDF
Not available on TI.com
Simulation model

TPS65320-Q1 TINA-TI Average Spice Model

SLVM906.ZIP (8 KB) - TINA-TI Spice Model
Simulation model

TPS65320-Q1 TINA-TI Transient Spice Model

SLVM771.ZIP (61 KB) - TINA-TI Spice Model
Simulation model

TPS65320-Q1 Unencrypted PSpice Average Model Package (Rev. A)

SLVM892A.ZIP (38 KB) - PSpice Model
Simulation model

TPS65320Q1 PSpice Transient Model

SLVM737.ZIP (77 KB) - PSpice Model
Calculation tool

TPS65320-Q1-SMPS-CAL-TOOL TPS65320-Q1 Switching Mode Power Supply Component Calculation Tool

TPS65320-Q1 Switching Mode Power Supply Component Calculation Tool helps design the power stage and compensation network for DC/DC converter. It is also a great assistance for getting a deeper understanding of the AC response analysis for TPS65320-Q1

This worksheet includes two segments:

1. (...)

Supported products & hardware

Supported products & hardware

Products
Multi-channel ICs (PMICs)
TPS65320-Q1 Automotive 3.6V to 36V, 3.2A Buck Converter with Auto-Sourced 280mA LDO Regulator TPS65320D-Q1 Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator
Reference designs

TIDA-00282 — Automotive Digitally Controlled Boost Power Supply

This TI reference design is an automotive voltage boost converter module. The purpose of this module is to supply a steady voltage to vehicle electronics by boosting during voltage droop events such as engine crank. The design is based on the C2000 Real-Time Microcontroller, and will provide up to (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00275 — Automotive Cluster Wide Vin Power Supply Design

This TI reference design is an automotive cluster wide Vin power supply solution that includes a wide Vin buck converter with an integrated LDO.   Also includes a highly efficient synchronous step-down, dc-dc converter. Along with a linear regulator designed to meet JEDEC SSTL-2 and JEDEC (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00141 — Automotive Brushed Motor Driver for Flip-up Displays

This TIDA-00141 reference design provides a quick setup guide for a push-to-open/push-to-close motor drive system that enables the actuation of a flip up display for infotainment systems. This solution also demonstrates two methods of feedback: one using limit switches and the other taking (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00133 — Uncompressed Digital Video SerDes over Coax for Automotive Mega Pixel CMOS Camera Reference Design

The TIDA-00133 reference design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos