TPS65381A-Q1

ACTIVE

Multi-rail power supply (PMIC) for microcontrollers in safety applications

TPS65381A-Q1

ACTIVE

Product details

Regulated outputs (#) 5 Configurability Software configurable Vin (min) (V) 5.8 Vin (max) (V) 40 Vout (min) (V) 0.8 Vout (max) (V) 9.5 Iout (max) (A) 1.3 Features Comm control, Power good, Thermal shutdown, UVLO fixed TI functional safety category Functional Safety-Compliant Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.0075 Rating Automotive Switching frequency (max) (kHz) 440 Operating temperature range (°C) -40 to 125 Processor supplier Infineon, NXP/Freescale, Renesas, STMicroelectronics, Texas Instruments Processor name Aurix TC2x, Aurix TC3x, Aurix TC4x, C2000, Hercules TMS570, MPC56x, MPC57x, RH850, SPC56x, SPC57x, SPC58x Switching frequency (typ) (kHz) 440 Product type Microcontrollers
Regulated outputs (#) 5 Configurability Software configurable Vin (min) (V) 5.8 Vin (max) (V) 40 Vout (min) (V) 0.8 Vout (max) (V) 9.5 Iout (max) (A) 1.3 Features Comm control, Power good, Thermal shutdown, UVLO fixed TI functional safety category Functional Safety-Compliant Step-up DC/DC converter 0 Step-down DC/DC converter 1 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 4 Iq (typ) (mA) 0.0075 Rating Automotive Switching frequency (max) (kHz) 440 Operating temperature range (°C) -40 to 125 Processor supplier Infineon, NXP/Freescale, Renesas, STMicroelectronics, Texas Instruments Processor name Aurix TC2x, Aurix TC3x, Aurix TC4x, C2000, Hercules TMS570, MPC56x, MPC57x, RH850, SPC56x, SPC57x, SPC58x Switching frequency (typ) (kHz) 440 Product type Microcontrollers
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Multirail Power Supply Supporting Among Others
    • TI Hercules™ TMS570, C2000™, and Various Functional-Safety Architecture Microcontrollers
  • Supply Rails
    • Input voltage range:
      • 5.8 V to 36 V (CAN, I/O, MCU Core, and Sensor-Supply Regulators Functional)
      • 4.5 V to 5.8 V (3.3 V I/O and MCU Core Regulators Functional)
    • 6-V Asynchronous Switch Mode Preregulator With Internal FET, 1.3-A Output Current
    • 5-V (CAN) Supply Voltage, Linear Regulator With Internal FET, 300-mA Output Current
    • 3.3-V or 5-V (MCU I/O) Voltage, Linear Regulator With Internal FET, 300-mA Output Current
    • 0.8-V to 3.3-V Adjustable (MCU Core Voltage), Linear Regulator Controller With External FET
    • 3.3-V to 9.5-V Adjustable Sensor Supply: Linear Tracking Regulator With Internal FET, 100-mA Output Current, and Protection Against Short-to-Supply and Short-to-Ground
    • Charge Pump: Typically 12 V Above Battery Voltage
  • Power Supply and System Monitoring
    • Independent Undervoltage and Overvoltage Monitoring on All Regulator Outputs, Battery Voltage, and Internal Supplies
    • Independent Voltage References for Regulator References and Voltage Monitoring. Voltage-Monitoring Circuitry With Independent Bandgap Reference and Separate Supply Input Pin
    • Self-Check on all Voltage Monitoring (Automatic During Power-Up and After Power-Up Initiated by External MCU)
    • All Supplies With Internal FETs Protected With Current-Limit and Overtemperature Shutdown
  • Microcontroller (MCU) Interface
    • Watchdog: Trigger Mode (OPEN/CLOSE Window) or Question and Answer Mode
    • MCU Error-Signal Monitor For Lock-Step Dual-Core MCUs Including Hercules™ TMS570, C2000™, and Various Functional-Safety Architecture MCUs Using Pulse-Width Modulation (PWM) Error Output
    • DIAGNOSTIC State for Performing Device Self-Tests, Diagnostics, and External Interconnect Checks
    • SAFE State for Device and System Protection on Error Event Detection
    • Clock Monitor for Internal Oscillator
    • Self-Tests for Analog- and Digital-Critical Circuits Executed With Every Device Power Up or Activated by MCU in DIAGNOSTIC State
    • CRC on Nonvolatile Memory, Device and Configuration Registers
    • Reset Circuit and Output Pin for MCU
    • Diagnostic Output Pin Allowing MCU to Observe Through a Multiplexer Internal Analog and Digital Signals of the Device
  • Serial Peripheral Interface (SPI)
    • Configuration Registers
    • Watchdog Question and Answers
    • Diagnostic Status Readout
    • Compliant With 3.3-V and 5-V Logic Levels
  • Enable Drive Output for Disabling Safing-Path or External Power-Stages on Detected System-Failure
  • Wakeup Through IGNITION Pin or CAN WAKEUP Pin
  • Package: 32-Pin HTSSOP PowerPAD™ IC Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Multirail Power Supply Supporting Among Others
    • TI Hercules™ TMS570, C2000™, and Various Functional-Safety Architecture Microcontrollers
  • Supply Rails
    • Input voltage range:
      • 5.8 V to 36 V (CAN, I/O, MCU Core, and Sensor-Supply Regulators Functional)
      • 4.5 V to 5.8 V (3.3 V I/O and MCU Core Regulators Functional)
    • 6-V Asynchronous Switch Mode Preregulator With Internal FET, 1.3-A Output Current
    • 5-V (CAN) Supply Voltage, Linear Regulator With Internal FET, 300-mA Output Current
    • 3.3-V or 5-V (MCU I/O) Voltage, Linear Regulator With Internal FET, 300-mA Output Current
    • 0.8-V to 3.3-V Adjustable (MCU Core Voltage), Linear Regulator Controller With External FET
    • 3.3-V to 9.5-V Adjustable Sensor Supply: Linear Tracking Regulator With Internal FET, 100-mA Output Current, and Protection Against Short-to-Supply and Short-to-Ground
    • Charge Pump: Typically 12 V Above Battery Voltage
  • Power Supply and System Monitoring
    • Independent Undervoltage and Overvoltage Monitoring on All Regulator Outputs, Battery Voltage, and Internal Supplies
    • Independent Voltage References for Regulator References and Voltage Monitoring. Voltage-Monitoring Circuitry With Independent Bandgap Reference and Separate Supply Input Pin
    • Self-Check on all Voltage Monitoring (Automatic During Power-Up and After Power-Up Initiated by External MCU)
    • All Supplies With Internal FETs Protected With Current-Limit and Overtemperature Shutdown
  • Microcontroller (MCU) Interface
    • Watchdog: Trigger Mode (OPEN/CLOSE Window) or Question and Answer Mode
    • MCU Error-Signal Monitor For Lock-Step Dual-Core MCUs Including Hercules™ TMS570, C2000™, and Various Functional-Safety Architecture MCUs Using Pulse-Width Modulation (PWM) Error Output
    • DIAGNOSTIC State for Performing Device Self-Tests, Diagnostics, and External Interconnect Checks
    • SAFE State for Device and System Protection on Error Event Detection
    • Clock Monitor for Internal Oscillator
    • Self-Tests for Analog- and Digital-Critical Circuits Executed With Every Device Power Up or Activated by MCU in DIAGNOSTIC State
    • CRC on Nonvolatile Memory, Device and Configuration Registers
    • Reset Circuit and Output Pin for MCU
    • Diagnostic Output Pin Allowing MCU to Observe Through a Multiplexer Internal Analog and Digital Signals of the Device
  • Serial Peripheral Interface (SPI)
    • Configuration Registers
    • Watchdog Question and Answers
    • Diagnostic Status Readout
    • Compliant With 3.3-V and 5-V Logic Levels
  • Enable Drive Output for Disabling Safing-Path or External Power-Stages on Detected System-Failure
  • Wakeup Through IGNITION Pin or CAN WAKEUP Pin
  • Package: 32-Pin HTSSOP PowerPAD™ IC Package

The TPS65381A-Q1 device is a multirail power supply designed to supply microcontrollers (MCUs) in safety-relevant applications, such as those found in automotive and industrial markets. The device supports Texas Instruments’ Hercules™ TMS570 MCU and C2000™ MCU families, and various other MCUs with dual-core lockstep (LS) or loosely-coupled architectures (LC).

The TPS65381A-Q1 device integrates multiple supply rails to power the MCU, controller area network (CAN), or FlexRay, and an external sensor. An asynchronous-buck switch-mode power-supply converter with an internal FET converts the input supply (battery) voltage to a 6-V preregulator output. This 6-V preregulator supplies the other regulators. The device supports wakeup from IGNITION or wakeup from the CAN transceiver.

The integrated, fixed 5-V linear regulator with internal FET can be used for a CAN or FlexRay transceiver supply for example. A second linear regulator, also with an internal FET, regulates to a selectable 5-V or 3.3-V output which, for example, can be use for the MCU I/O voltage.

The TPS65381A-Q1 device includes an adjustable linear-regulator controller, requiring an external FET and resistor divider, that regulates to an adjustable voltage of between 0.8 V and 3.3 V which may be used for the MCU core supply.

The integrated sensor supply can be run in tracking mode or adjustable output mode and includes short-to-ground and short-to-battery protection. Therefore, this regulator can power a sensor outside the module or electronic control unit (ECU).

The integrated charge pump provides overdrive voltage for the internal regulators. The charge pump can also be used in a reverse-battery protection circuit by using the charge-pump output to control an external NMOS transistor. This solution allows for a lower minimum-battery-voltage operation compared to a traditional reverse-battery blocking diode when the device must be operational at the lowest possible supply voltages.

The device monitors undervoltage and overvoltage on all regulator outputs, battery voltage, and internal supply rails. A second bandgap reference, independent from the main bandgap reference, is used for the undervoltage and overvoltage monitoring, to avoid any drifts in the main bandgap reference from being undetected. In addition, regulator current-limits and temperature protections are implemented.

The TPS65381A-Q1 device has monitoring and protection functions, which include the following: watchdog with trigger and question and answer modes, MCU error-signal monitor, clock monitoring on internal oscillators, self-check on the clock monitor, cyclic redundancy check (CRC) on nonvolatile memory, a diagnostic output pin allowing the MCU to observe internal analog and digital signals of the device, a reset circuit and output pin for the MCU, and an enable drive output to disable the safing-path or external-power stages on detected faults. A built-in self-test (BIST) monitors the device functionality automatically at power-up. A dedicated DIAGNOSTIC state allows the MCU to check TPS65381A-Q1 monitoring and protection functions.

The TPS65381A-Q1 device is offered in a 32-pin HTSSOP PowerPAD package.

The TPS65381A-Q1 device is a multirail power supply designed to supply microcontrollers (MCUs) in safety-relevant applications, such as those found in automotive and industrial markets. The device supports Texas Instruments’ Hercules™ TMS570 MCU and C2000™ MCU families, and various other MCUs with dual-core lockstep (LS) or loosely-coupled architectures (LC).

The TPS65381A-Q1 device integrates multiple supply rails to power the MCU, controller area network (CAN), or FlexRay, and an external sensor. An asynchronous-buck switch-mode power-supply converter with an internal FET converts the input supply (battery) voltage to a 6-V preregulator output. This 6-V preregulator supplies the other regulators. The device supports wakeup from IGNITION or wakeup from the CAN transceiver.

The integrated, fixed 5-V linear regulator with internal FET can be used for a CAN or FlexRay transceiver supply for example. A second linear regulator, also with an internal FET, regulates to a selectable 5-V or 3.3-V output which, for example, can be use for the MCU I/O voltage.

The TPS65381A-Q1 device includes an adjustable linear-regulator controller, requiring an external FET and resistor divider, that regulates to an adjustable voltage of between 0.8 V and 3.3 V which may be used for the MCU core supply.

The integrated sensor supply can be run in tracking mode or adjustable output mode and includes short-to-ground and short-to-battery protection. Therefore, this regulator can power a sensor outside the module or electronic control unit (ECU).

The integrated charge pump provides overdrive voltage for the internal regulators. The charge pump can also be used in a reverse-battery protection circuit by using the charge-pump output to control an external NMOS transistor. This solution allows for a lower minimum-battery-voltage operation compared to a traditional reverse-battery blocking diode when the device must be operational at the lowest possible supply voltages.

The device monitors undervoltage and overvoltage on all regulator outputs, battery voltage, and internal supply rails. A second bandgap reference, independent from the main bandgap reference, is used for the undervoltage and overvoltage monitoring, to avoid any drifts in the main bandgap reference from being undetected. In addition, regulator current-limits and temperature protections are implemented.

The TPS65381A-Q1 device has monitoring and protection functions, which include the following: watchdog with trigger and question and answer modes, MCU error-signal monitor, clock monitoring on internal oscillators, self-check on the clock monitor, cyclic redundancy check (CRC) on nonvolatile memory, a diagnostic output pin allowing the MCU to observe internal analog and digital signals of the device, a reset circuit and output pin for the MCU, and an enable drive output to disable the safing-path or external-power stages on detected faults. A built-in self-test (BIST) monitors the device functionality automatically at power-up. A dedicated DIAGNOSTIC state allows the MCU to check TPS65381A-Q1 monitoring and protection functions.

The TPS65381A-Q1 device is offered in a 32-pin HTSSOP PowerPAD package.

Download View video with transcript Video

More Information

Functional Safety Documentation is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS65381A-Q1 Multirail Power Supply for Microcontrollers in Safety-Relevant Applications datasheet (Rev. A) PDF | HTML 01 May 2017
Functional safety information Safety Manual for TPS65381-Q1 and TPS65381A-Q1 Multirail Power Supply (Rev. D) PDF | HTML 02 Mar 2021
Application note TPS65381-Q1 and TPS65381A-Q1 Design Checklist (Rev. A) 05 Apr 2017
EVM User's guide TPS65381EVM User's Guide (Rev. A) 07 Feb 2017
Application note Device Behavior Under Slow VBAT Ramp-Down and Ramp-Up 23 Jan 2015
Application note Efficiency Evaluation TPS65381-Q1 29 Aug 2013
Application note DPI Evaluation TPS65381-Q1 28 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS65381-Q1 TINA-TI Transient Spice Model

SLVMB62.ZIP (122 KB) - TINA-TI Spice Model
Simulation model

TPS65381-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM915A.ZIP (212 KB) - PSpice Model
Simulation model

TPS65381-Q1 VDD1 TINA-TI Transient Reference Design

SLVMB60.TSC (133 KB) - TINA-TI Reference Design
Simulation model

TPS65381-Q1 VDD3-5 TINA-TI Transient Reference Design

SLVMB59.TSC (78 KB) - TINA-TI Reference Design
Simulation model

TPS65381-Q1 VDD5 TINA-TI Transient Reference Design

SLVMB57.TSC (77 KB) - TINA-TI Reference Design
Simulation model

TPS65381-Q1 VDD6 TINA-TI Transient Reference Design

SLVMB61.TSC (134 KB) - TINA-TI Reference Design
Simulation model

TPS65381-Q1 VSOUT1 TINA-TI Transient Reference Design

SLVMB58.TSC (119 KB) - TINA-TI Reference Design
Simulation model

TPS65381Q1 IBIS Model

SLVM993.ZIP (543 KB) - IBIS Model
Package Pins Download
HTSSOP (DAP) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos