TPS65530

ACTIVE

Fully Integrated 8-Channel DC/DC Converter For Digital Still Cameras

Product details

Iout (max) (A) 10 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Topology Buck Switching frequency (max) (kHz) 800 Features Power sequencing Vout (min) (V) -10 Vout (max) (V) 20 Rating Catalog Operating temperature range (°C) -25 to 85
Iout (max) (A) 10 Vin (min) (V) 1.5 Vin (max) (V) 5.5 Topology Buck Switching frequency (max) (kHz) 800 Features Power sequencing Vout (min) (V) -10 Vout (max) (V) 20 Rating Catalog Operating temperature range (°C) -25 to 85
VQFN (RSL) 48 36 mm² 6 x 6
  • 8-Channel DC/DC Converters and LDO
  • Integrated Power MOSFET Switch Except CH8
    • Boost (CH5/7)
    • Buck (CH1/3)
    • Buck-Boost (CH2/4)
    • Invert (CH6)
  • Low-Power Suspend Mode (Sleep Mode)
  • Power ON/OFF Sequence (CH1/2/3 and CH5/6)
  • LED-Back Light Brightness Control (CH7)
  • Fixed Switching Frequency (CH1–4: 1.5 MHz, CH5–8: 750 kHz)
  • Fixed Max Duty Cycle Internally
  • Soft Start
  • Undervoltage Lockout (UVLO)
  • Protection
    • Thermal Shutdown (TSD)
    • Overvoltage Protection (OVP)
    • Overcurrent Protection (OCP) Except CH8
  • Supply Voltage Range: 1.5 V to 5.5 V
  • Operating Temperature Range: –25°C to 85°C
  • 6 × 6 mm, 0.4-mm Pitch, 48-Pin QFN Package
  • APPLICATIONS
    • Digital Still Cameras (DSCs)
    • Portable Electronics Equipment

PowerPAD is a trademark of Texas Instruments.

  • 8-Channel DC/DC Converters and LDO
  • Integrated Power MOSFET Switch Except CH8
    • Boost (CH5/7)
    • Buck (CH1/3)
    • Buck-Boost (CH2/4)
    • Invert (CH6)
  • Low-Power Suspend Mode (Sleep Mode)
  • Power ON/OFF Sequence (CH1/2/3 and CH5/6)
  • LED-Back Light Brightness Control (CH7)
  • Fixed Switching Frequency (CH1–4: 1.5 MHz, CH5–8: 750 kHz)
  • Fixed Max Duty Cycle Internally
  • Soft Start
  • Undervoltage Lockout (UVLO)
  • Protection
    • Thermal Shutdown (TSD)
    • Overvoltage Protection (OVP)
    • Overcurrent Protection (OCP) Except CH8
  • Supply Voltage Range: 1.5 V to 5.5 V
  • Operating Temperature Range: –25°C to 85°C
  • 6 × 6 mm, 0.4-mm Pitch, 48-Pin QFN Package
  • APPLICATIONS
    • Digital Still Cameras (DSCs)
    • Portable Electronics Equipment

PowerPAD is a trademark of Texas Instruments.

The TPS65530 is highly integrated 8-channel switching dc/dc converter, and seven channels have integrated power FET.

CH2/4 are configured for H bridge for buck-boost topology and single inductor supports. These channels achieve higher efficiency in spite of input/output voltage conditions.

CH7 has a brightness control and drives white LED by constant current. Also, CH7 supports overvoltage protection for open load.

CH1/2/3 has power ON/OFF sequence suitable for a digital still camera (DSC) system. CH5/6 has a power ON/OFF sequence, depending on the CCD. Power ON/OFF for CCD block (CH5/6) is selectable by the input voltage level at the SEQ56 pin. CH4 and CH7 have individual ON/OFF sequences.

The TPS65530 high switching frequency is achieved by an integrated power MOSFET switch. It reduces external parts dynamically. Shutdown current consumption is less than 1 µA as a typical value.

The TPS65530 is highly integrated 8-channel switching dc/dc converter, and seven channels have integrated power FET.

CH2/4 are configured for H bridge for buck-boost topology and single inductor supports. These channels achieve higher efficiency in spite of input/output voltage conditions.

CH7 has a brightness control and drives white LED by constant current. Also, CH7 supports overvoltage protection for open load.

CH1/2/3 has power ON/OFF sequence suitable for a digital still camera (DSC) system. CH5/6 has a power ON/OFF sequence, depending on the CCD. Power ON/OFF for CCD block (CH5/6) is selectable by the input voltage level at the SEQ56 pin. CH4 and CH7 have individual ON/OFF sequences.

The TPS65530 high switching frequency is achieved by an integrated power MOSFET switch. It reduces external parts dynamically. Shutdown current consumption is less than 1 µA as a typical value.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Fully Integrated 8-Channel DC/DC Converter for Digital Still Cameras datasheet (Rev. C) 25 Apr 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RSL) 48 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos