Home Power management LED drivers Illumination LED drivers

TPS65560

LAST TIME BUY

Integrated photo flash charger and IGBT driver with 1.8A Iout

TPS65560 is in the process of being discontinued
Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS61165 ACTIVE High brightness white LED driver in 2mm x 2mm QFN Package EasyScale 1-wire interface, load disconnect during shutdown

Product details

Input voltage type Linear Topology Flyback Vin (min) (V) 1.6 Vin (max) (V) 12 Iout (max) (A) 1.8 Iq (typ) (mA) 3 Features LED Thermal Monitor Operating temperature range (°C) -35 to 85 Number of channels 1 Rating Catalog
Input voltage type Linear Topology Flyback Vin (min) (V) 1.6 Vin (max) (V) 12 Iout (max) (A) 1.8 Iq (typ) (mA) 3 Features LED Thermal Monitor Operating temperature range (°C) -35 to 85 Number of channels 1 Rating Catalog
VQFN (RGT) 16 9 mm² 3 x 3
  • Highly Integrated Solution to Reduce Components
  • Integrated Voltage Reference
  • Integrated 50-V Power Switch,
  • Integrated IGBT Driver
  • High Efficiency
  • Programmable Peak Current, 0.9 A ~ 1.8 A
  • Input Battery Voltage of 1.6 V to 12 V
  • Optimized Control Loop for Fast Charge Time
  • Output Voltage Feedback From Primary Side
  • 16-Pin QFN Package
  • Protection
    • MAX On Time
    • MAX Off Time
    • Overcurrent Shutdown to Monitor VDS at the SW pin (OVDS)
    • Thermal Disable
  • APPLICATIONS
    • Digital Still Cameras
    • Optical Film Cameras
    • Mobile Phones With Camera
    • PDAs With Camera

PowerPAD is a trademark of Texas Instruments.

  • Highly Integrated Solution to Reduce Components
  • Integrated Voltage Reference
  • Integrated 50-V Power Switch,
  • Integrated IGBT Driver
  • High Efficiency
  • Programmable Peak Current, 0.9 A ~ 1.8 A
  • Input Battery Voltage of 1.6 V to 12 V
  • Optimized Control Loop for Fast Charge Time
  • Output Voltage Feedback From Primary Side
  • 16-Pin QFN Package
  • Protection
    • MAX On Time
    • MAX Off Time
    • Overcurrent Shutdown to Monitor VDS at the SW pin (OVDS)
    • Thermal Disable
  • APPLICATIONS
    • Digital Still Cameras
    • Optical Film Cameras
    • Mobile Phones With Camera
    • PDAs With Camera

PowerPAD is a trademark of Texas Instruments.

This device offers a complete solution for charging a photo flash capacitor from battery input, and subsequently discharging the capacitor to a xenon flash tube. The device has an integrated voltage reference, power switch, IGBT driver, and control logic blocks for charging applications and driving IGBT applications. Compared with discrete solutions, this device reduces the component count, shrinks the solution size, and eases designs for xenon tube applications. Additional advantages are a fast charging time and high efficiency from an optimized PWM control algorithm.

Other provisions of the device includes sensing the output voltage from the primary side, programmable peak current, thermal shutdown, an output pin for charge completion, and input pins for charge enable and flash enable.

This device offers a complete solution for charging a photo flash capacitor from battery input, and subsequently discharging the capacitor to a xenon flash tube. The device has an integrated voltage reference, power switch, IGBT driver, and control logic blocks for charging applications and driving IGBT applications. Compared with discrete solutions, this device reduces the component count, shrinks the solution size, and eases designs for xenon tube applications. Additional advantages are a fast charging time and high efficiency from an optimized PWM control algorithm.

Other provisions of the device includes sensing the output voltage from the primary side, programmable peak current, thermal shutdown, an output pin for charge completion, and input pins for charge enable and flash enable.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Integrated Photo Flash Charger and IGBT Driver - TPS65560 datasheet 30 Jan 2006
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
EVM User's guide TPS65560EVM-165 (Rev. B) 25 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos