Home Power management LED drivers Illumination LED drivers

TPS65563A

ACTIVE

Integrated photo flash charger and IGBT driver with 2A Iout

Product details

Input voltage type Linear Topology Flyback Vin (min) (V) 1.4 Vin (max) (V) 12 Iout (max) (A) 2 Iq (typ) (mA) 3 Features LED Thermal Monitor Operating temperature range (°C) -35 to 85 Number of channels 1 Rating Catalog
Input voltage type Linear Topology Flyback Vin (min) (V) 1.4 Vin (max) (V) 12 Iout (max) (A) 2 Iq (typ) (mA) 3 Features LED Thermal Monitor Operating temperature range (°C) -35 to 85 Number of channels 1 Rating Catalog
VQFN (RGT) 16 9 mm² 3 x 3
  • Wide Input Voltage
    • VBAT = 1.4 V to 12 V
    • VCC = 2.7 V to 5.5 V
  • Integrated 50-V Power Switch With Lower RON
  • Programmable Peak Current at Primary Side From 0.5 A to 2 A
  • Optimized Switch ON/OFF Control for Fast Charging
  • Charge Complete Detection at Primary Side With High Accuracy
  • Integrated Insulated Gate Bipolar Transfer (IGBT) Driver
  • 3-mm × 3-mm, 16-Pin QFN Package
  • Protection
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
  • APPLICATIONS
    • Digital Still Cameras
    • Optical Film Cameras
    • Digital Video Camcorders
    • Cell Phones

PowerPAD Is a trademark of Texas Instruments.

  • Wide Input Voltage
    • VBAT = 1.4 V to 12 V
    • VCC = 2.7 V to 5.5 V
  • Integrated 50-V Power Switch With Lower RON
  • Programmable Peak Current at Primary Side From 0.5 A to 2 A
  • Optimized Switch ON/OFF Control for Fast Charging
  • Charge Complete Detection at Primary Side With High Accuracy
  • Integrated Insulated Gate Bipolar Transfer (IGBT) Driver
  • 3-mm × 3-mm, 16-Pin QFN Package
  • Protection
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
  • APPLICATIONS
    • Digital Still Cameras
    • Optical Film Cameras
    • Digital Video Camcorders
    • Cell Phones

PowerPAD Is a trademark of Texas Instruments.

The TPS65563A offers a complete solution for a charging photo flash capacitor and flashing xenon tube with an insulated gate bipolar transfer (IGBT) driver. This device has an integrated voltage reference, power switch (SW), comparators for peak current detection/power SW turnon detection/charge complete detection, an IGBT driver, and control logics for charging applications/driving IGBT applications.

Compared with discrete solutions, this device reduces the component count, shrinks the total solution size, and erases the difficulty of design for xenon-tube applications.

Additional advantages are a fast charging time and high efficiency since this device has an optimized pulse width modulation (PWM) control algorithm for photo flash charging. In addition, this device has high accuracy for peak current detection and for charge completion detection. The distribution of charging time is smaller.

Other provisions of the device include sensing the output voltage at the primary side, programmable peak current at the primary side, protection features (thermal shutdown and overcurrent), an output pin for charge completion detection, and input pins for charge enable, flash acceptable, and flash on.

The TPS65563A offers a complete solution for a charging photo flash capacitor and flashing xenon tube with an insulated gate bipolar transfer (IGBT) driver. This device has an integrated voltage reference, power switch (SW), comparators for peak current detection/power SW turnon detection/charge complete detection, an IGBT driver, and control logics for charging applications/driving IGBT applications.

Compared with discrete solutions, this device reduces the component count, shrinks the total solution size, and erases the difficulty of design for xenon-tube applications.

Additional advantages are a fast charging time and high efficiency since this device has an optimized pulse width modulation (PWM) control algorithm for photo flash charging. In addition, this device has high accuracy for peak current detection and for charge completion detection. The distribution of charging time is smaller.

Other provisions of the device include sensing the output voltage at the primary side, programmable peak current at the primary side, protection features (thermal shutdown and overcurrent), an output pin for charge completion detection, and input pins for charge enable, flash acceptable, and flash on.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Integrated Photo Flash Charger and IGBT Driver datasheet (Rev. A) 13 Aug 2008
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGT) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos