TPS65581

ACTIVE

4.5V to 20V Input, 3.3V 3A Synchronous Step-Down SWIFT™ Converter w/ Low-Side Gate Driver

Product details

Iout (max) (A) 2.5 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (max) (kHz) 700
Iout (max) (A) 2.5 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (max) (kHz) 700
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Advanced D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required
      For Loop Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range :
    4.5 V to 18 V
  • Output Voltage Range :
    0.76 V to 7 V
  • Highly Efficient Integrated FETs
    Optimized for Low Duty Cycle
    Applications
    • 160 mΩ (High Side) and 130 mΩ
      (Low Side) for 2.5A
    • 250mΩ (High Side) and 230mΩ
      (Low Side) for 1.5A
  • High Initial Reference Accuracy
  • Low-Side RDS(on) Loss-Less
    Current Sensing
  • Fixed 1.2 ms Soft Start
  • Non-Sinking Pre-Biased Soft
    Start
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current
    Limiting Control
  • OCL, OVP, UVP, UVLO, TSD
    Protections
  • Hiccup Timer for Over Load
    Protection
  • PowerGood
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    RDS(on) with 4000ppm/℃
  • 20-Pin HTSSOP
  • Auto-Skip Eco-mode for High Efficiency at
    Light Load
  • Advanced D-CAP2 Control Mode
    • Fast Transient Response
    • No External Parts Required
      For Loop Compensation
    • Compatible with Ceramic Output
      Capacitors
  • Wide Input Voltage Range :
    4.5 V to 18 V
  • Output Voltage Range :
    0.76 V to 7 V
  • Highly Efficient Integrated FETs
    Optimized for Low Duty Cycle
    Applications
    • 160 mΩ (High Side) and 130 mΩ
      (Low Side) for 2.5A
    • 250mΩ (High Side) and 230mΩ
      (Low Side) for 1.5A
  • High Initial Reference Accuracy
  • Low-Side RDS(on) Loss-Less
    Current Sensing
  • Fixed 1.2 ms Soft Start
  • Non-Sinking Pre-Biased Soft
    Start
  • 700 kHz Switching Frequency
  • Cycle-by-Cycle Over-Current
    Limiting Control
  • OCL, OVP, UVP, UVLO, TSD
    Protections
  • Hiccup Timer for Over Load
    Protection
  • PowerGood
  • Adaptive Gate Drivers with Integrated
    Boost PMOS Switch
  • OCP Constant Due To Thermally Compensated
    RDS(on) with 4000ppm/℃
  • 20-Pin HTSSOP
  • Auto-Skip Eco-mode for High Efficiency at
    Light Load

The TPS65581 is a triple, advanced D-CAP2™ mode synchronous buck converter. The TPS65581 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS65581 uses the advanced D-CAP2™ mode control which provides a fast transient response with no external compensation components. Advanced D-CAP2™ mode control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ allows the TPS65581 to maintain high efficiency during light load conditions. The device is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS65581 is available in 4.4mm × 6.5mm 20 pin TSSOP (PWP) package, and is specified from –40°C to 85°C ambient temperature range.

The TPS65581 is a triple, advanced D-CAP2™ mode synchronous buck converter. The TPS65581 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS65581 uses the advanced D-CAP2™ mode control which provides a fast transient response with no external compensation components. Advanced D-CAP2™ mode control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ allows the TPS65581 to maintain high efficiency during light load conditions. The device is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.

The TPS65581 is available in 4.4mm × 6.5mm 20 pin TSSOP (PWP) package, and is specified from –40°C to 85°C ambient temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 4.5V to 18V Input 1.5A, 2A, 1.5A Triple Synchronous Step-Down Converter datasheet (Rev. B) 10 Dec 2013
EVM User's guide TPS65581 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 12 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65581EVM-575 — TPS65581EVM-575 Triple Synchronous Step-Down Converter EVM

The Texas Instruments TPS65581EVM-575 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65581 Synchronous Step-Down Converter. The EVM comprises a nominal 12 V input output synchronous buck converter with three output channels. Output channel 1 is 3.3 V at 1.5 (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS65581 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM942A.ZIP (51 KB) - PSpice Model
Reference designs

PMP10822 — Ten Output QR Flyback and Buck Converter Reference Design

The PMP10822 reference design utilizes two QR flyback, and four buck converters. The efficiency for the 12V and 24V flyback approaches 87%, while the 16V buck converter has efficiency greater than 89%.
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos