TPS658643

ACTIVE

Advanced Power Management IC (PMIC)

Product details

Regulated outputs (#) 14 Configurability Factory programmable Vin (min) (V) 2.3 Vin (max) (V) 5.5 Vout (min) (V) 0.725 Vout (max) (V) 3.3 Iout (max) (A) 2 Features Comm control, Power good TI functional safety category Functional Safety-Capable Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 11 Rating Catalog Operating temperature range (°C) -40 to 85 Processor supplier NVIDIA Processor name Tegra Product type Processor and FPGA
Regulated outputs (#) 14 Configurability Factory programmable Vin (min) (V) 2.3 Vin (max) (V) 5.5 Vout (min) (V) 0.725 Vout (max) (V) 3.3 Iout (max) (A) 2 Features Comm control, Power good TI functional safety category Functional Safety-Capable Step-up DC/DC converter 0 Step-down DC/DC converter 3 Step-down DC/DC controller 0 Step-up DC/DC controller 0 LDO 11 Rating Catalog Operating temperature range (°C) -40 to 85 Processor supplier NVIDIA Processor name Tegra Product type Processor and FPGA
NFBGA (ZWS) 169 144 mm² 12 x 12
  • INTEGRATED POWER SUPPLIES
    • 3 Programmable Step-Down converters
      • Software Controlled Enable/Forced PWM Mode
      • Automatic Power Saving Mode
      • Maximum 1.5A Outputs (SM0 and SM2)Maximum 2.A Output (SM1)
    • 11 Programmable General Purpose LDOs
      • 7 With Output Voltages of 1.25V to 3.3V
      • 2 With Output Voltages of 0.725V to 1.5V or 1.25V to 2.586V (factory programmable)
      • 1 “Always On” With Output Voltages of 1.25V to 3.3V
      • 1 With Output Voltage of 1.7V–2.475V
  • DISPLAY SUPPORT FUNCTIONS
    • 3 PWM Outputs With Programmable Frequency and Duty Cycle
    • Dual RGB LED Drivers
  • HOST INTERFACE
    • I2C Bus
    • Interrupt Controller With Maskable Interrupts
    • GPIO Control (4)
  • SYSTEM MANAGEMENT
    • Power Good Monitoring on all Supply Outputs
    • Software Reset Function
    • Hardware On/Off and Reboot Control
    • Real Time Counter
    • 11 Channel ADC With 3 Operating Modes
      • Single Conversion
      • Peak Detection
      • Averaging
  • INTEGRATED POWER SUPPLIES
    • 3 Programmable Step-Down converters
      • Software Controlled Enable/Forced PWM Mode
      • Automatic Power Saving Mode
      • Maximum 1.5A Outputs (SM0 and SM2)Maximum 2.A Output (SM1)
    • 11 Programmable General Purpose LDOs
      • 7 With Output Voltages of 1.25V to 3.3V
      • 2 With Output Voltages of 0.725V to 1.5V or 1.25V to 2.586V (factory programmable)
      • 1 “Always On” With Output Voltages of 1.25V to 3.3V
      • 1 With Output Voltage of 1.7V–2.475V
  • DISPLAY SUPPORT FUNCTIONS
    • 3 PWM Outputs With Programmable Frequency and Duty Cycle
    • Dual RGB LED Drivers
  • HOST INTERFACE
    • I2C Bus
    • Interrupt Controller With Maskable Interrupts
    • GPIO Control (4)
  • SYSTEM MANAGEMENT
    • Power Good Monitoring on all Supply Outputs
    • Software Reset Function
    • Hardware On/Off and Reboot Control
    • Real Time Counter
    • 11 Channel ADC With 3 Operating Modes
      • Single Conversion
      • Peak Detection
      • Averaging

The TPS658643 provides an easy to use, fully integrated solution for handheld devices, integrating multiple regulated power supplies, system management and display functions in a small package. The I2C interface enables control of a wide range of subsystem parameters. Internal registers have a complete set of status information, enabling easy diagnostics and host-controlled handling of fault conditions.

The TPS658643 provides an easy to use, fully integrated solution for handheld devices, integrating multiple regulated power supplies, system management and display functions in a small package. The I2C interface enables control of a wide range of subsystem parameters. Internal registers have a complete set of status information, enabling easy diagnostics and host-controlled handling of fault conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Advanced Power Management Unit. datasheet 08 Nov 2011
User guide IPM MicroStar BGA Discontinued and Redesigned 03 Nov 2020
User guide TPS658643 System Evaluation Board (Rev. A) 10 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
NFBGA (ZWS) 169 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos