TPS659038-Q1
Automotive 3.135-V to 5.25-V, 7 buck & 11-LDO PMIC for ARM Cortex-A15 processors
TPS659038-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Temperature Grade 3: –40°C to 85°C
- ESD Classification:
- HBM Level 2
- CDM Level C3
- Latch-Up Classification:
- Level IIB for I2C and SPI Terminals
- Level IIA for all other Terminals
- AEC-Q100 Qualified With the Following Results:
- Seven Step-Down Switched-Mode Power Supply (SMPS) Regulators:
- One 0.7 to 1.65 V at 6 A (10-mV Steps)
- Dual-Phase Configuration With Digital Voltage Scaling (DVS) Control
- One 0.7 to 1.65 V at 4 A (10-mV Steps)
- Dual-Phase Configuration With DVS Control
- One 0.7 to 3.3 V at 3 A (10 or 20-mV Steps)
- Single-Phase Configuration
- This Regulator can be Combined With the 6 A Resulting in a 9 A Triple-Phase Regulator (DVS Controlled)
- Two 0.7 to 3.3 V at 2 A (10 or 20-mV Steps)
- Single-Phase Configuration
- One Regulator With DVS Control, Which can also be Configured as a 3-A Regulator
- Two 0.7 to 3.3 V at 1 A (10 or 20-mV Steps)
- Single-Phase Configuration
- One Regulator With DVS Control
- Output Current Measurement in All Except 1-A SMPS Regulators
- Differential Remote Sensing (Output and Ground) in Dual-Phase and Triple-Phase Regulators
- Hardware and Software-Controlled ECO-mode™ up to 5 mA with 15-µA Quiescent Current
- Short-Circuit Protection
- Powergood Indication (Voltage and Overcurrent Indication)
- Internal Soft-Start for In-Rush Current Limitation
- Ability to synchronize SMPS to External Clock or Internal Fallback Clock With Phase Synchronization
- One 0.7 to 1.65 V at 6 A (10-mV Steps)
- Eleven General-Purpose Low Dropout (LDO) Regulators (50-mV Steps):
- Four 0.9 to 3.3 V at 300 mA With Preregulated Supply
- Four 0.9 to 3.3 V at 200 mA With Preregulated Supply
- One 0.9 to 3.3 V at 50 mA With Preregulated Supply
- One 100-mA USB LDO
- One Low-Noise LDO 0.9 to 3.3 V up to 100 mA (Low Noise Performance up to 50 mA)
- Two Additional LDOs for PMU Internal Use
- Short-Circuit Protection
- Clock Management 16-MHz Crystal Oscillator and 32-kHz RC Oscillator
- One Buffered 32-kHz Output
- Real-Time Clock (RTC) With Alarm Wake-Up Mechanism
- 12-bit Sigma-Delta General-Purpose Analog-to-Digital-Converter (GPADC) With Three External Input Channels and Six Internal Channels for Self Monitoring
- Thermal Monitoring
- High Temperature Warning
- Thermal Shutdown
- Control
- Configurable Power-Up and Power-Down Sequences (One-Time Programmable [OTP])
- Configurable Sequences Between the SLEEP and ACTIVE States (OTP Programmable)
- One Dedicated Digital Output Signal (REGEN) that can be Included in the Start-up Sequence
- Three Digital Output Signals MUXed With GPIO that can be Included in the Start-up Sequence
- Selectable Control Interface
- One Serial Peripheral Interface (SPI) for Resource Configurations and DVS Control
- Two I2C Interfaces. One Dedicated for DVS Control, and a General Purpose I2C Interface for Resource Configuration and DVS Control
- Undervoltage Lockout
- System Voltage Range from 3.135 to 5.25 V
- Package Options
- 12-mm × 12-mm 169-pin nFBGA with 0,8-mm Ball Pitch
The TPS659038-Q1 and TPS659039-Q1 devices are integrated power-management integrated circuits (PMICs) for automotive applications. The device provides seven configurable step-down converters with up to 6 A of output current for memory, processor core, input-output (I/O), or preregulation of LDOs. One of these configurable step-down converters can be combined with another 3-A regulator to allow up to 9 A of output current. All of the step-down converters can synchronize to an external clock source between 1.7 Mhz and 2.7 MHz, or an internal fall back clock at 2.2 MHz. The TPS659038-Q1 device contains 11 LDO regulators while the TPS659039-Q1 device contains six LDO regulators for external use. These LDO regulators can be supplied from either a system supply or a preregulated supply. The power-up and power-down controller is configurable and supports any power-up and power-down sequences (OTP based). The TPS659038-Q1 and TPS659039-Q1 devices include a 32-kHz RC oscillator to sequence all resources during power up and power down. In cases where a fast start up is needed, a 16-MHz crystal oscillator is also included to quickly generate a stable 32-kHz for the system. All LDOs and SMPS converters can be controlled by the SPI or I2C interface, or by power request signals. In addition, voltage scaling registers allow transitioning the SMPS to different voltages by SPI, I2C, or roof and floor control. One dedicated pin in each package can be configured as part of the power-up sequence to control external resources. General-purpose input-output (GPIO) functionality is available and two GPIOs can be configured as part of the power-up sequence to control external resources. Power request signals enable power mode control for power optimization. The device includes a general-purpose (GP) sigma-delta analog-to-digital converter (ADC) with three external input channels. The TPS659038-Q1 and TPS659039-Q1 device is available in a 13-ball × 13-ball nFBGA package with a 0,8-mm pitch.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS65903x-Q1 Automotive Power Management Unit (PMU) for Processor datasheet (Rev. L) | PDF | HTML | 06 Feb 2019 |
* | User guide | TPS659038-Q1 and TPS659039-Q1 Register Map (Rev. B) | 13 Feb 2019 | |
Application note | POR Generation in TPS65903x, TPS65917-Q1, TPS65919-Q1, and TPS65916 Devices (Rev. A) | 21 Sep 2018 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Guide to Using the GPADC in TPS65903x, TPS65917-Q1, TPS65919-Q1, and TPS65916 de (Rev. A) | 13 Dec 2017 | ||
Application note | How to power up the TPS659038-Q1 and TPS659039-Q1 (Rev. A) | 15 Mar 2017 | ||
EVM User's guide | TPS659038-Q1 and TPS659039-Q1 EVM User's Guide (Rev. A) | 15 Mar 2017 | ||
Application note | TPS659038-Q1 and TPS659039-Q1 Operation With Higher Capacitive Loading (Rev. A) | 15 Mar 2017 | ||
White paper | Power Management IC (PMIC) Guide for Automotive (Rev. A) | 29 Oct 2014 | ||
Application note | Adaptive (Dynamic) Voltage (Frequency) Scaling – Motivation and Implementations | 28 Mar 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS659038EVM-090 — TPS659038-Q1 and TPS659039-Q1 Power Management IC Evaluation Module
The TPS659038-Q1 and TPS659039-Q1 device are power-management integrated circuits (PMICs) for automotive applications. The device provides seven configurable step-down converters with up to 9 A of output current for memory, processor core, input/output (I/O), or pre-regulation of LDOs. (...)
SWCC014 — TPS659038-Q1 and TPS659039-Q1 Design Checklist
Supported products & hardware
Products
Multi-channel ICs (PMICs)
TPS659038-Q1 Unencrypted PSpice Transient Model Package (Rev. A)
Package | Pins | Download |
---|---|---|
NFBGA (ZWS) | 169 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.