Datasheet
- TPS65910, TPS659101 Data Manual Version Q (Rev. Q)
(PDF , 1533 KB) 17 Oct 2012 - TPS65910 Silicon Errata
(PDF , 35 KB) 24 May 2011 - View All Technical Documents
Related End Equipment
- 3-D Printer
- Adaptive Lighting
- Anesthesia Delivery System
- Audio Dock: Performance
- Automated External Defibrillator
- Confocal Microscopy
- DLP 3D Biometrics
- DLP 3D Machine Vision
- DLP Confocal Microscopy
- DLP Front Projection System
- DLP Hyperspectral Imaging
- DLP Spectroscopy
- Digital Video Camera (DVC)
- E-Book
- Fingerprint Biometrics
- GPS: Personal Navigation Device
- Handset: Multimedia
- IP Phone: Wireless
- Iris Biometrics
- Mobile Internet Device
- Multispectral Imaging
- Netbook
- Network Projector Front End
- Network-Attached Storage (NAS)
- Patient Monitoring
- Point of Sale
- Portable Data Terminal
- Printer
- Pulse Oximetry
- Stethoscope: Digital
- Tablet: Multimedia
- Ultrasound System
- Ultrasound System: Portable
- Ventilator
- Video Doorbell / Baby Monitor
- Wireless Data Access Card
- Wireless Repeater
- X-ray: Medical/Dental
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS65910A1RSL | ACTIVE | -40 to 85 | 4.15 | 1ku | VQFN (RSL) | 48 | View | 60 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | | TPS65910A1RSLR | ACTIVE | -40 to 85 | 3.45 | 1ku | VQFN (RSL) | 48 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1533 | 17 Oct 2012 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 55 | 11 Oct 2012 | 803 | |||
| 86 | 08 Jul 2011 | 484 |
User Guides (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 546 | 12 Apr 2013 | 1,064 | ||
| 136 | 01 Mar 2012 | 3,231 | ||
| 129 | 07 Aug 2011 | 451 | ||
| 97 | 21 Jan 2011 | 340 | ||
| 86 | 21 Dec 2010 | 240 | ||
| 121 | 06 Jul 2010 | 229 |
Selection & Solution Guides (2)
White Papers (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1662 | 05 Nov 2012 | 1,463 | ||
| 605 | 22 Feb 2012 | 5,185 |
Tools & Software
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for TPS65910 Integrated Power Management IC w/ 4 DC/DCs, 8 LDOs | TPS65910EVM-583 | Evaluation Modules & Boards |
Software (3)
|
Allegro PCB CAD symbol for TPS65910 (ZIP 5 KB ) 142 views, 02 Apr 2012 |
||
|
TPS65910EVM Schematic and Gerber Files (Rev. A) (ZIP 540 KB ) 318 views, 03 Dec 2010 |
||
|
GUI for TPS65910 Power Management IC (ZIP 433 KB ) 303 views, 24 Aug 2010 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 