Ethernet/IP Communications Dev Platform

Targeted for Ethernet/IP slave communications, this development platform allows designers to mplement Ethernet/IP communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)
- TI Devices
- TPS786
- AMIC110
- AM3359
- AM3358
- AM3357
- + More
- AM3356
- ISO1176T
- TPS65910
- ISO1050
- TLK110
- SN65HVS882
- TPS5420
- TPIC2810
- TPS61041
- SN74LVC1G08
- TPS766
- Less
Ethernet/IP Communications Dev Platform

Targeted for Ethernet/IP slave communications, this development platform allows designers to mplement Ethernet/IP communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)
- TI Devices
- TPS786
- AMIC110
- AM3359
- AM3358
- AM3357
- + More
- AM3356
- ISO1176T
- TPS65910
- ISO1050
- TLK110
- SN65HVS882
- TPS5420
- TPIC2810
- TPS61041
- SN74LVC1G08
- TPS766
- Less
EtherCAT Communications Dev Platform

Targeted for EtherCAT slave communications, this development platform allows designers to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)
- TI Devices
- AMIC110
- TPS786
- TPS766
- AM3359
- AM3357
- + More
- ISO1176T
- TPS65910
- ISO1050
- TLK110
- SN65HVS882
- SN74AUP2G08
- TPS5420
- TPIC2810
- SN74LVC1G08
- TPS61041
- Less
PROFINET Communications Dev Platform

Targeted for PROFINET slave communications, this development platform allows designers to implement PROFINET communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or industrial (...)
- TI Devices
- SN74LVC1G08
- TPS61041
- TPIC2810
- TPS5420
- SN74AUP2G08
- + More
- SN65HVS882
- TLK110
- ISO1050
- TPS65910
- ISO1176T
- AM3356
- AM3357
- AM3358
- AM3359
- TPS766
- TPS786
- AMIC110
- Less
Ethernet Powerlink Development Platform Reference Design

The TIDEP0028 Ethernet Powerlink development platform combines the AM335x Sitara processor family from Texas Instruments (TI) and the Powerlink open media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Ethernet Powerlink slave communications, the TIDEP0028 (...)
- TI Devices
- SN74LVC1G08
- TPIC2810
- AMIC110
- TPS766
- AM3359
- + More
- SN74AUP2G08
- SN65HVS882
- TLK110
- ISO1050
- TPS65910
- ISO1176T
- AM3357
- Less
EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design

This design allows for performance evaluation of two industrial grade DP83867IR Gigabit Ethernet PHYs and Sitara™ host processors with integrated Ethernet MAC and Switch. It was developed to meet industrial requirements for EMI and EMC. The application firmware implements a driver for the PHY (...)
- TI Devices
- TPD6E001
- TPS737
- SN74AHC1G08
- SN74AUP2G08
- CDCE913
- + More
- TPS51200
- TPD4S012
- TPS65910
- AM3359
- LMZ10501
- TPD4E05U06
- LM46002
- TPS717
- TPS720
- DP83867E
- DP83867IS
- DP83867CS
- DP83867CR
- DP83867IR
- SN74LVC1G06
- Less
Acontis EtherCAT Master Stack Reference Design

The acontis EC-Master EtherCAT Master stack is a highly portable software stack that can be used on various embedded platforms. The EC-Master supports the high performance TI Sitara MPUs, it provides a sophisticated EtherCAT Master solution which customers can use to implement EtherCAT (...)
- TI Devices
- SN74ALVCH16374
- AMIC110
- SN74LVC1G32
- SN74LVC1G06
- SN74LVC1G07
- + More
- TPIC2810
- PCA9536
- TPS5420
- TPD6E001
- SN74AUP2G08
- CDCE913
- TLK110
- TPD4S012
- TPS65910
- LM94022
- AM3357
- AM3359
- AM4377
- AM4379
- AM4378
- AM4376
- AM3358-EP
- TPS717
- SN74CBTLV3257
- Less
Certified Profinet IRT V2.3 Device with 1 GHz ARM Application Processor

Certified hardware and software components for Profinet IRT V2.3 device applications. This design integrates Industrial Ethernet Phys, Profinet IRT switch, Profinet IRT stack and application example in one package. Profinet is the leading Industrial Ethernet standard used by many Industrial segments (...)
- TI Devices
- TPS65910
- TLK110
- AM3359
- AMIC110
Parallel Redundancy Protocol (PRP) Ethernet Reference Design for Substation Automation

This TI Design implements a solution for high-reliability, low-latency network communications for substation automation equipment in Smart Grid transmission and distribution networks. It supports the Parallel Redundancy Protocol (PRP) specification in the IEC 62439 standard using the PRU-ICSS. This (...)
- TI Devices
- SN74LVC1G32
- SN74LVC1G06
- SN74LVC1G07
- TPS61041
- TPIC2810
- + More
- SN74CB3Q3306A
- PCA9536
- TMUX1574
- TPD6E001
- SN74AUP2G08
- CDCE913
- TPS51200
- SN65HVS882
- TLK110
- TPD4S012
- ISO1050
- TPS65910
- ISO1176T
- LM94022
- AM3359
- TPS717
- TPS766
- AMIC110
- SN74LVC1G08
- SN74CBTLV3257
- SN74LV244A
- SN74ALVCH16374
- TPS5420
- Less
High-availability Seamless Redundancy (HSR) Ethernet for Substation Automation Reference Design

The TIDEP0053 TI Design implements a solution for high-reliability, low-latency network communications for substation automation equipment in Smart Grid transmission and distribution networks. It supports the High-availability Seamless Redundancy (HSR) specification in the IEC62439 standard and (...)
- TI Devices
- AM3359
- TPS65910
- TLK110
- AMIC110
Multi-Protocol Industrial Communications

Industrial Ethernet for Industrial Automation exist in more than 30 industrial standards. Some of the well-established real-time Ethernet protocols, like EtherCAT, EtherNet/IP, PROFINET, Sercos III and PowerLink require dedicated MAC hardware support in terms of FPGA or ASICs. The Programmable (...)
- TI Devices
- SN74LVC1G08
- AMIC110
- SN74AUP2G08
- SN65HVS882
- TLK110
- + More
- ISO1050
- TPS65910
- ISO1176T
- AM3356
- AM3357
- AM3358
- AM3359
- TPS717
- TPS766
- TPIC2810
- Less