Datasheet
- TPS65950 Data Manual (Rev. E)
(PDF , 2158 KB) 21 Dec 2010 - TPS659x0 Silicon Errata (Rev. G)
(PDF , 164 KB) 08 Apr 2011 - TPS65950: Integrated Power Management/Audio Codec (Rev. A)
(PDF , 180 KB) 12 May 2008 - View All Technical Documents
Related End Equipment
- Digital Signage
- GPS: Personal Navigation Device
- HMI (Human Machine Interface)
- Handset: Multimedia
- Mobile Internet Device
- Network Projector Front End
- Personal Digital Assistant (PDA)
- Point of Sale
- Portable Data Terminal
- Portable Media Player
- Printer
- Telehealth Aggregation Manager with Video Output
- Ultrasound System
- Ultrasound System: Portable
- Video Communications System
- Wireless Repeater
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS65950A2ZXN | ACTIVE | -40 to 85 | 5.40 | 1ku | NFBGA (ZXN) | 209 | View | 260 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TPS65950A2ZXNR | ACTIVE | -40 to 85 | 4.50 | 1ku | NFBGA (ZXN) | 209 | View | 2000 | LARGE T&R | >5K | 1k quantity lead time: In stock | | TPS65950A3ZXN | ACTIVE | -40 to 85 | 5.40 | 1ku | NFBGA (ZXN) | 209 | View | 260 | JEDEC TRAY (5+1) | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS65950A3ZXNR | ACTIVE | -40 to 85 | 4.50 | 1ku | NFBGA (ZXN) | 209 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TPS65950BZXN | | TPS65950A2ZXN | -40 to 85 | Contact Distributor | NFBGA (ZXN) | 209 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TPS65950BZXNR | | TPS65950A2ZXNR | -40 to 85 | Contact Distributor | NFBGA (ZXN) | 209 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2158 | 21 Dec 2010 |
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 98 | 01 Apr 2011 | 503 | |||
| 62 | 24 Jan 2011 | 325 | |||
| 1628 | 19 Nov 2010 | 1,313 | |||
| 151 | 01 Sep 2010 | 390 | |||
| 81 | 08 Oct 2008 | 966 | |||
| 88 | 08 Oct 2006 | 724 | |||
| 194 | 24 May 2006 | 704 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5764 | 20 Dec 2010 | 966 | ||
| 588 | 22 Jan 2010 | 674 | ||
| 582 | 30 Nov 2009 | 1,227 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 31,158 | ||
| 80 | 18 Jan 2013 | 5,891 | ||
| 278 | 26 May 2011 | 1,152 |
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TPS65950 BSDL Models | BSDL Model | ZIP | 3 KB | 03 Nov 2008 | 204 views |
| TPS65950 IBS Model (Rev. A) | IBIS Model | ZIP | 445 KB | 11 Jun 2009 | 123 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| BeagleBoard-xM Development Board | BEAGLEXM | Evaluation Modules & Boards |
| OMAP35x Evaluation Module (EVM) | TMDSEVM3530 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 