TPS65980
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Thunderbolt™ Bus Power Power Management IC (PMIC)

 

Models (2)

Title Category Type Date
TPS65980 PSpice Transient Model PSpice Model ZIP 15 Apr 2014
TPS65980 IBIS Model IBIS Model ZIP 09 Apr 2014

Design kits & evaluation modules (1)

Name Part# Type
TPS65980EVM: Thunderbolt™ Bus Power Buck/Boost Evaluation Module TPS65980EVM Evaluation Modules & Boards

Reference designs

Thunderbolt™ Single Port Peripheral Reference Design

The TI Thunderbolt™ Single Port Peripheral reference design is optimized for Thunderbolt 2 systems which have a bandwidth of 20Gbps. The design utilizes the TPS65980 power management unit to reduce the BOM cost up to 50% and reduce the area about 40% over a discrete implementation. This design (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.