TPS65987D
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
USB Type-C™ and USB PD controller with integrated power switches

 

Design kits & evaluation modules (3)

Name Part# Type
10G Display port expansion evaluation module 10G-EXPANSION-EVM Evaluation Modules & Boards
Power DUO source and sink evaluation module USB-C-PD-DUO-EVM Evaluation Modules & Boards
TPS65987 Single port USB Type-C and power delivery (PD) controller evaluation module TPS65987EVM Evaluation Modules & Boards

Reference designs

22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Name Part# Type
TPS6598x configuration tool TPS6598X-CONFIG Application Software & Frameworks

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation