Home Interface USB ICs USB Type-C & USB Power Delivery ICs

TPS66121

ACTIVE

USB-C/PD high voltage power switch for sink with 5V dead battery LDO

Product details

Function Type-C Type Power switch Power role Sink External power-path control No Data role DFP, DRP, Dataless, UFP Internal power path 20 V 5 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -10 to 85
Function Type-C Type Power switch Power role Sink External power-path control No Data role DFP, DRP, Dataless, UFP Internal power path 20 V 5 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -10 to 85
DSBGA (YBG) 28 4.506436 mm² 2.806 x 1.606
  • Integrated 22 mΩ (typical), 32-V tolerant NFET 4-V to 22-V sink path, up to 5 A
  • Built-in soft-start to limit in-rush currents
  • Integrated high voltage VBUS LDO regulator (3.3-V or 5.0-V per device type)
  • Optional VBUS overvoltage protection via pin configuration.
  • System supply and VBUS undervoltage protection
  • Overtemperature protection
  • Reverse-current protection
  • Fault pin with de-glitched fault reporting
  • Small footprint WCSP packaging, no HDI required.
  • Integrated 22 mΩ (typical), 32-V tolerant NFET 4-V to 22-V sink path, up to 5 A
  • Built-in soft-start to limit in-rush currents
  • Integrated high voltage VBUS LDO regulator (3.3-V or 5.0-V per device type)
  • Optional VBUS overvoltage protection via pin configuration.
  • System supply and VBUS undervoltage protection
  • Overtemperature protection
  • Reverse-current protection
  • Fault pin with de-glitched fault reporting
  • Small footprint WCSP packaging, no HDI required.

The TPS6612x contains an integrated 4-V to 22-V Sink power path. The power path supports overtemperature and reverse current protection. VBUS has overvoltage protection with its level being set by an optional external resistor divider. If no overvoltage protection is desired, it may be disabled by grounding the OVP terminal. The TPS6612x supports a fault pin that indicates overtemperature events.

The TPS6612x series also supports a high voltage VBUS LDO regulator (3.3-V or 5-V per device type) useful for supplying power to the device and other system components when operating in dead battery conditions. The TPS66120 regulates to 3.3 V and the TPS66121 regulates to 5 V.

The TPS6612x contains an integrated 4-V to 22-V Sink power path. The power path supports overtemperature and reverse current protection. VBUS has overvoltage protection with its level being set by an optional external resistor divider. If no overvoltage protection is desired, it may be disabled by grounding the OVP terminal. The TPS6612x supports a fault pin that indicates overtemperature events.

The TPS6612x series also supports a high voltage VBUS LDO regulator (3.3-V or 5-V per device type) useful for supplying power to the device and other system components when operating in dead battery conditions. The TPS66120 regulates to 3.3 V and the TPS66121 regulates to 5 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS66021 ACTIVE USB-C/PD 20V sink & 5V source power switch with 5V dead battery LDO TPS66021 includes both a 5-V source power path and a 20-V sink power path for dual role port applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS6612x Integrated Sink with VBUS LDO Regulator datasheet (Rev. B) PDF | HTML 02 Dec 2019
Application brief TPS66X2X - Power Switch Layout Made Easy PDF | HTML 09 Oct 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS66020EVM — TPS66020 integrated source and sink power multiplexer evaluation module

The TPS66020EVM design is targeted for USB Type-C and Power Delivery (PD) applications. This EVM features micro USB port for power on, a Type C USB conector, protection circuitry and header for control pins from a PD controller board.
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DSBGA (YBG) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos