TPS715-Q1 50-mA, 24-V, 3.2-μA Supply Current, Low-Dropout Linear Regulators in SC70 Package | TI.com

TPS715-Q1 (ACTIVE)

50-mA, 24-V, 3.2-μA Supply Current, Low-Dropout Linear Regulators in SC70 Package

 

Description

The TPS715xx-Q1 low-dropout (LDO) voltage regulators offer the benefits of high input voltage, LDO voltage, low-power operation, and miniaturized packaging. The devices, which operate over an input range of 2.5 V to 24 V, are stable with any capacitor (>0.47 µF). The LDO voltage and low quiescent current allow operations at extremely low power levels. Therefore, the devices are ideal for powering battery-management ICs. Specifically, since the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery-charging ICs.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the LDO voltage, typically 415 mV at 50 mA of load current, is directly proportional to the load current. The low quiescent current (3.2  μA typical) is stable over the entire range of output load current (0 mA to 50 mA).

For all available packages, see the orderable addendum at the end of the data sheet.Contact Texas Instruments for other voltage options between 1.25 V and 5.85 V.

Features

  • Qualified for Automotive Applications
    • Automotive Grade 1 (Q-temperature Range)
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 50 mA
  • Stable With Any Capacitor (> 0.47 µF)
  • 50-mA Low-Dropout Regulator
  • Available in 2.5 V, 3 V, 3.3 V, 5 V, and
    Adjustable (1.2 V to 15 V)
  • Minimum and Maximum Specified Current Limit
  • 5-Pin SC70 and SOT (DCK) Package
  • –40°C to 125°C Specified Junction
    Temperature Range

WEBENCH® Designer TPS715-Q1

  Min   Max Range
Vin  V 2.5 to 24.0V
Product Option
Vout  V
Iout  A ≤ 0.05A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS715-Q1 Order now Adjustable Output
Fixed Output    
0.05     24     2.5     15     1.2     2.5
3
3.3
5    
SC70 | 5    
   
1     -40 to 125     261     575     0.35 | 1ku     Automotive     Ceramic     42     4     415     0.003     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)    
LP2951-Q1 Order now Adjustable Output
Fixed Output    
0.1     30     2     29     3.3     3.3
5    
SOIC | 8
SON | 8    
Enable
Power Good    
1     -40 to 125     56     430     0.20 | 1ku     Automotive     Ceramic     54     3     380     0.075     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (SON)    
TPS709-Q1 Order now Fixed Output     0.15     30     2.7     5     1.2     1.2
1.5
1.8
2.5
2.8
3
3.3
3.6
5    
SOT-23 | 5
WSON | 6    
Enable
Reverse Current Protection    
1     -40 to 125     73     190     0.46 | 1ku     Automotive     Ceramic     31     2     245     0.001     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
See datasheet (WSON)