TPS715-Q1 (ACTIVE) 50-mA, 24-V, 3.2-μA Supply Current, Low-Dropout Linear Regulators in SC70 Package

 

Models (5)

Title Category Type Size (KB) Date Views
TPS71550 PSpice Transient Model (Rev. A) PSpice Model ZIP 82 KB 20 Dec 2016 0 views
TPS71530 PSpice Transient Model PSpice Model ZIP 21 KB 20 Aug 2013 0 views
TPS71501 PSpice Transient Model PSpice Model ZIP 21 KB 20 Aug 2013 0 views
TPS71525 PSpice Transient Model PSpice Model ZIP 21 KB 20 Aug 2013 0 views
TPS71533 PSpice Transient Model (Rev. A) PSpice Model ZIP 23 KB 20 Aug 2013 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS71533 Evaluation Module TPS71533EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Electronics and LED Driver Reference Design for Augmented Reality Head-Up Displays

This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing driver (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer TPS715-Q1

  Min   Max Range
Vin  V 2.5 to 24.0V
Product Option
Vout  V
Iout  A ≤ 0.05A
Ambient Temp  °C -40.0 to 125.0°C