TPS715 50 mA, 24 V, 3.2-μA Iq, Low-Dropout Linear Regulator in SC70 Package | TI.com

TPS715 (ACTIVE)

50 mA, 24 V, 3.2-μA Iq, Low-Dropout Linear Regulator in SC70 Package

 

Recommended alternative parts

  • TPS7A25  -  An 18-V, 300-mA LDO regulator with power-good and ultra-low IQ (2.5 μA)
  • TPS709  -  The next-generation version of the TPS715 with lower quiescent current and wider input voltage range

Description

The TPS715 low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices, which operate over an input range of 2.5 V to 24 V, are stable with any capacitor greater than or equal to 0.47 µF. The low dropout voltage and low quiescent current allow operation at extremely low power levels. Therefore, the devices are ideal for powering battery management ICs. Specifically, because the devices are enabled as soon as the applied voltage reaches the minimum input voltage, the output is quickly available to power continuously operating battery charging ICs.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the low dropout voltage, typically 415 mV at 50 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 50 mA).

Features

  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 50 mA
  • Stable With Any Capacitor ≥ 0.47 µF
  • 50-mA Low-Dropout Regulator
  • Available in 1.8 V, 1.9 V, 2.3 V, 2.5 V, 3 V,
    3.3 V, 3.45 V, 5 V, and
    Adjustable (1.2 V to 15 V)
  • Designed to Support MSP430 Families:
    • 1.9-V Version Ensured to be Higher Than
      Minimum VIN of 1.8 V
    • 2.3-V Version Ensured to Meet 2.2-V Minimum
      VIN for Flash on MSP430F2xx
    • 3.45-V Version Ensured to be Lower Than
      Maximum VIN of 3.6 V
    • Wide Variety of Fixed-Output Voltage Options
      to Match VIN to the Minimum Required for
      Desired MSP430 Speed
  • Minimum and Maximum Specified Current Limit
  • 5-Pin SC70 (DCK)
  • –40°C to +125\xC2°C Specified Junction
    Temperature Range
  • For 80-mA Rated Current and Higher Power
    Package, see TPS715A

WEBENCH® Designer TPS715

  Min   Max Range
Vin  V 2.5 to 24.0V
Product Option
Vout  V
Iout  A ≤ 0.05A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS715 Order now Adjustable Output
Fixed Output    
0.05     24     2.5     15     1.2     1.8
1.9
2.3
2.5
3
3.3
3.4
5    
SC70 | 5    
   
1     -40 to 125
-40 to 85    
236     575     0.30 | 1ku     Catalog     Ceramic     42     4     415     0.003     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)    
TLV701 Order now Fixed Output     0.15     24     2.5     3.3     3     3
3.3    
SOT-23 | 5    
   
1     -40 to 125     213     550     0.29 | 1ku     Catalog     Ceramic     42     2     400     0.003     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TLV704 Order now Fixed Output     0.15     24     2.5     5     3     3
3.3
3.6
5    
SOT-23 | 5    
   
1     -40 to 125     213     550     0.25 | 1ku     Catalog     Ceramic     42     2     400     0.003     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS709 Order now Fixed Output     0.15     30     2.7     6     1.2     1.2
1.35
1.5
1.6
1.8
1.9
2.5
2.7
2.8
3
3.3
3.6
3.8
3.9
5
6    
SOT-23 | 5
WSON | 6    
Enable
Reverse Current Protection    
1     -40 to 125     73     190     0.39 | 1ku     Catalog     Ceramic     26     2     300