TPS715
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
50 mA, 24 V, 3.2-μA Iq, Low-Dropout Linear Regulator in SC70 Package

 

Models (18)

Title Category Type Date
TPS71550 Unencrypted PSpice Transient Model (Rev. A) PSpice Model ZIP 20 Dec 2016
TPS71550 PSpice Transient Model (Rev. A) PSpice Model ZIP 20 Dec 2016
TPS71518 Unencrypted PSpice Transient Model PSpice Model ZIP 11 Feb 2016
TPS71523 Unencrypted PSpice Transient Model PSpice Model ZIP 11 Feb 2016
TPS71501 Unencrypted PSpice Transient Model PSpice Model ZIP 11 Feb 2016
TPS71530 Unencrypted PSpice Transient Model PSpice Model ZIP 11 Feb 2016
TPS71533 Unencrypted PSpice Transient Model PSpice Model ZIP 11 Feb 2016
TPS71519 Unencrypted PSpice Transient Model PSpice Model ZIP 11 Feb 2016
TPS71525 Unencrypted PSpice Transient Model PSpice Model ZIP 11 Feb 2016
TPS71518 PSpice Transient Model (Rev. A) PSpice Model ZIP 20 Aug 2013
TPS71530 PSpice Transient Model PSpice Model ZIP 20 Aug 2013
TPS71519 PSpice Transient Model PSpice Model ZIP 20 Aug 2013
TPS71523 PSpice Transient Model PSpice Model ZIP 20 Aug 2013
TPS71501 PSpice Transient Model PSpice Model ZIP 20 Aug 2013
TPS71525 PSpice Transient Model PSpice Model ZIP 20 Aug 2013
TPS71533 PSpice Transient Model (Rev. A) PSpice Model ZIP 20 Aug 2013
TPS71518 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 30 Jun 2012
TPS71518 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 30 Jun 2012

Design kits & evaluation modules (2)

Name Part# Type
Single phase inverter develoopment kit with voltage source and grid connected modes TIEVM-HV-1PH-DCAC Development Kits
TPS71533 Evaluation Module TPS71533EVM Evaluation Modules & Boards

Reference designs

EMI/EMC Compliant 10/100 Mbps Ethernet Brick with Fiber or Twisted Pair Interface Reference Design

This ethernet brick reference design provides a simplified solution that eliminates the need to have multiple boards for copper or fiber interface. It uses a small form factor, low power 10/100 Mbps ethernet transceiver to reduce board size for a cost optimized and scalable solution with reduced (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
1mW Converter: 3.1V @ 300uA PMP7022 Texas Instruments Reference designs
400VDCin, 12V@460W, LLC with Synchronous Rectifiers PMP5967 Texas Instruments Reference designs
Buck Charger for Router Back Up Supply PMP6523 Texas Instruments Reference designs
Flyback, Buck for Automotive (4.5V @ 0.05A) PMP1941 Texas Instruments Reference designs
High-Eff 2Stage Univ Input Pwr Supply Using Trans Mode PFC/LLC Resonant Conv Reference Design PMP8920 Texas Instruments Reference designs
Reference Design for Telecom Applications (.9V @ .5A) PMP4742 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS715 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TPS715

  Min   Max Range
Vin  V 2.5 to 24.0V
Product Option
Vout  V
Iout  A ≤ 0.05A
Ambient Temp  °C -40.0 to 125.0°C