TPS715A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator

 

Models (4)

Title Category Type Date
TPS715A33 PSpice Transient Model PSpice Model ZIP 28 Jul 2015
TPS715A33 Unencrypted PSpice Transient Model PSpice Model ZIP 28 Jul 2015
TPS715A01 PSpice Transient Model PSpice Model ZIP 30 Jan 2012
TPS715A30 PSpice Transient Model PSpice Model ZIP 17 Jan 2012

Design kits & evaluation modules (2)

Name Part# Type
TPS715Axx Evaluation Module TPS715AXXEVM-065 Evaluation Modules & Boards
UCD3138064A Power Converter Control Card Evaluation Module UCD3138064AEVM149 Evaluation Modules & Boards

Reference designs

SAE J1772-compliant electric vehicle service equipment reference design for level 1 and 2 EV charger

This reference design highlights an ultra-low standby isolated AC/DC auxiliary power stage followed by converters and linear regulators, a comparator-based control pilot interface to meet the SAE J1772 standard, an  efficient relay and contactor drive and isolated line voltage sensing across (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Sync Buck for Intel Atom E6xx Tunnel Creek (1.8V @ 5A) PMP5855 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS715A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TPS715A

  Min   Max Range
Vin  V 2.5 to 24.0V
Product Option
Vout  V
Iout  A ≤ 0.08A
Ambient Temp  °C -40.0 to 125.0°C