TPS732-Q1 (ACTIVE)

Automotive Single Output LDO, 250mA, Low Noise, Fast Transient Response

Automotive Single Output LDO, 250mA, Low Noise, Fast Transient Response - TPS732-Q1
 

Models (4)

Title Category Type Size (KB) Date Views
TPS73201 PSpice Transient Model (Rev. A) PSpice Model ZIP 21 KB 26 Aug 2013 82 views
TPS73250 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 49 KB 06 Aug 2013 25 views
TPS73250 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 7 KB 06 Aug 2013 11 views
TPS73250 PSpice Transient Model PSpice Model ZIP 21 KB 23 Jul 2013 19 views

Design kits & evaluation modules (2)

Name Part# Type
DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package DEM-SOT23LDO Evaluation Modules & Boards
TPS73201DRBEVM-518 Evaluation Module TPS73201DRBEVM-518 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Automotive ADAS Power Design Optimized for Xilinx® Zynq® 7020 SoC

The TIDA-00390 design is an optimized power solution for Xilinx® Zynq® 7020 FPGA/SoC (out of the Zynq® 7000 series family of products). It targets ADAS applications where customers opt to use FPGA instead of Multicore DSP or MPU.  This design runs from a single intermediate 3.3V or (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer TPS732-Q1

  Min   Max Range
Vin  V 1.7 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.25A
Ambient Temp  °C -40.0 to 125.0°C