The TPS736xx family of low-dropout (LDO) linear voltage regulators uses a new topology: an NMOS pass element in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. It also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.
The TPS736xx uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1 µA and ideal for portable applications. The extremely low output noise (30 µVRMS with 0.1-µF CNR) is ideal for powering VCOs. These devices are protected by thermal shutdown and foldback current limit.
C2000 Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners
| Iout (Max) (A) |
| Output Options |
| Vin (Min) (V) |
| Vin (Max) (V) |
| Fixed Output Options (V) |
| Vout (Min) (V) |
| Vout (Max) (V) |
| Iq (Typ) (mA) |
| Vdo (Typ) (mV) |
| Accuracy (%) |
| Noise (uVrms) |
| PSRR @ 100KHz (dB) |
| Output Capacitor Type |
| Rating |
| Operating Temperature Range (C) |
| Pin/Package |
| Approx. Price (US$) |
| TPS736 | TPS731 | TPS732 |
|---|---|---|
| 0.4 | 0.15 | 0.25 |
| Adjustable Output Fixed Output | Adjustable Output Fixed Output | Adjustable Output Fixed Output |
| 1.7 | 1.7 | 1.7 |
| 5.5 | 5.5 | 5.5 |
| 1.25 1.5 1.6 1.8 1.9 2.5 3 3.2 3.3 4.3 | 1.25 1.5 1.8 2.5 3 3.1 3.2 3.3 5 | 1.3 1.5 1.6 1.8 1.9 2.5 3 3.3 5 |
| 1.2 | 1.2 | 1.2 |
| 5.4 | 5.5 | 5.5 |
| 0.4 | 0.4 | 0.4 |
| 75 | 30 | 40 |
| 1 | 1 | 1 |
| 30 | 30 | 30 |
| 32 | 32 | 32 |
| Cap Free Ceramic | Cap Free Ceramic | Cap Free Ceramic |
| Catalog | Catalog | Catalog |
| -40 to 125 | -40 to 125 | -40 to 125 |
| 5SOT-23 6SOT-223 8SON | 5SOT-23 | 5SOT-23 6SOT-223 8SON |
| 0.75 | 1ku | 0.33 | 1ku | 0.45 | 1ku |
| Order Now | Order Now | Order Now |
| Version | Part Number | Definition |
|---|---|---|
| Automotive | TPS736-Q1 | Q100 devices qualified for high-reliability automotive applications targeting zero defects |