TPS736 (ACTIVE)

Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection

 

Models (2)

Title Category Type Size (KB) Date Views
TPS73601 Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 15 Apr 2015 0 views
TPS73601 PSpice Transient Model PSpice Model ZIP 47 KB 22 Dec 2014 0 views

Design kits & evaluation modules (9)

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer TPS736

  Min   Max Range
Vin  V 1.7 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.4A
Ambient Temp  °C -55.0 to 150.0°C