TPS737-Q1 Automotive Single Output LDO, 1A, Reverse Current Protection | TI.com

TPS737-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Single Output LDO, 1A, Reverse Current Protection

 

Description

The TPS737xx-Q1 family of linear low-dropout (LDO) voltage regulators uses an NMOS pass element in a voltage-follower configuration. This topology is relatively insensitive to output capacitor value and ESR, allowing a wide variety of load configurations. Load transient response is excellent, even with a small 1-µF ceramic output capacitor. The NMOS topology also allows very low dropout.

The TPS737xx-Q1 family uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 20 nA and ideal for portable applications. These devices are protected by thermal shutdown and foldback current limit.






Features

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4A
  • Stable with 1-µF or larger ceramic output capacitor
  • Input voltage range: 2.2 V to 5.5 V
  • Ultra-low dropout voltage: 130 mV (typical) at 1 A
  • Excellent load transient response, even with only 1-µF output capacitor
  • NMOS topology delivers low reverse leakage current
  • 1% initial accuracy
  • 3% overall accuracy over line, load, and temperature
  • Less than 20-nA (typical) quiescent current in shutdown mode
  • Thermal shutdown and current limit for fault protection
  • Available in multiple output voltage versions

All trademarks are the property of their respective owners.

WEBENCH® Designer TPS737-Q1

  Min   Max Range
Vin  V 2.2 to 5.5V
Product Option
Vout  V
Iout  A ≤ 1.0A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS737-Q1 Order now Fixed Output     1     5.5     2.2     3.3     1.9     1.9
3.3    
SON | 8     Enable
Foldback Overcurrent Protection
Reverse Current Protection    
1     -40 to 125     52     51     0.57 | 1ku     Automotive     32     3     130     0.4     8SON: 9 mm2: 3 x 3 (SON | 8)