TPS74 200-mA low-dropout (LDO) voltage regulator | TI.com

TPS74
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
200-mA low-dropout (LDO) voltage regulator

 

Recommended alternative parts

  • LP2988  -  LP2988 is a newer 200mA 16V LDO

Description

This device is designed to have a fast transient response and be stable with 1-uF capacitors. This combination provides high performance at a reasonable cost.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 170 mV at an output current of 200-mA for the TPS7433). This LDO family also features a sleep mode; applying a TTL high signal to EN\ (enable) shuts down the regulator, reducing the quiescent current to less than 1 uA at
TJ = 25°C.

The TPS74xx is offered in 1.5-V, 1.8-V, 2.5-V, 3-V, and 3.3-V. Output voltage tolerance is specified as a maximum of 3% over line, load, and temperature ranges. The TPS74xx family is available in 8 pin SOIC package.

Features

  • Fast Transient Response Using Small Output Capacitor (10 uF)
  • 200-mA Low-Dropout Voltage Regulator
  • Available in 1.5-V, 1.8-V, 2.5-V, 3-V and 3.3-V
  • Dropout Voltage Down to 170 mV at 200 mA (TPS7433)
  • 3% Tolerance Over Specified Conditions
  • 8-Pin SOIC Package
  • Thermal Shutdown Protection

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS71 Order now Adjustable Output
Fixed Output    
0.5     10     2.5     9.75     1.2     3.3
4.8
5    
PDIP | 8
SOIC | 8
TSSOP | 20    
Enable
Power Good    
1     -40 to 125     106     89     1.05 | 1ku     Catalog     3     3     235     0.28     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)    
TPS72 Order now Adjustable Output
Fixed Output    
0.25     10     3     9.75     1.2     2.5
3
3.3
4.8
5    
PDIP | 8
SOIC | 8
TSSOP | 8    
Enable
Power Good    
1     -40 to 125
-55 to 150    
114     190     0.78 | 1ku     Catalog     8     2     560     0.18     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
TPS73 Order now Adjustable Output
Fixed Output    
0.5     10     2.47     9.75     1.2     2.5
3
3.3
4.8
5    
PDIP | 8
SOIC | 8
TSSOP | 20    
Enable
Power Good    
1     -40 to 125
-40 to 85    
106     74     1.32 | 1ku     Catalog     8     2     270     0.34     8PDIP: 93 mm2: 9.43 x 9.81 (PDIP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
20TSSOP: 42 mm2: 6.4 x 6.5 (TSSOP | 20)