TPS74401 Single-output 3A LDO regulator, adj (0.8V to 3.3V), fast transient response, programmable soft start | TI.com

TPS74401
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single-output 3A LDO regulator, adj (0.8V to 3.3V), fast transient response, programmable soft start

 

Recommended alternative parts

  • TPS7A84A  -  The TPS7A84A is a 3A LDO with lower noise 4.4 uVrms, improved accuracy 0.75% and wider VOUT range (0.8 V to 5.15V)

Description

The TPS74401 low-dropout (LDO) linear regulators provide an easy-to-use robust power-management solution for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and well-suited for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility lets the user configure a solution that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with specific start-up requirements.

A precision reference and error amplifier deliver 1% accuracy over load, line, temperature, and process. The TPS74401 family of LDOs is stable without an output capacitor or with ceramic output capacitors. The device family is fully specified from TJ = –40°C to 125°C. The TPS74401 is offered in two 20-pin small VQFN packages (a 5-mm × 5-mm RGW and a
3.5-mm × 3.5-mm RGR package), yielding a highly compact total solution size. For applications that require additional power dissipation, the DDPAK (KTW) package is also available.

Features

  • Input Voltage Range: 1.1 V to 5.5 V
  • Soft-Start (SS) Pin Provides a Linear Startup With Ramp Time Set by External Capacitor
  • 1% Accuracy Over Line, Load, and Temperature
  • Supports Input Voltages as Low as 0.9 V With External Bias Supply
  • Adjustable Output: 0.8 V to 3.6 V
  • Ultra-Low Dropout: 115 mV at 3.0 A (typical)
  • Stable With Any or No Output Capacitor
  • Excellent Transient Response
  • Open-Drain Power-Good (VQFN Only)
  • Packages: 5-mm × 5-mm × 1-mm VQFN (RGW), 3.5-mm × 3.5-mm VQFN (RGR), and DDPAK

All trademarks are the property of their respective owners.

question-circle

Thermal calculator

Estimate the LDO IC temperature at your design conditions:
Part number
    Range
Vin  V
Vout  V
Iout  A
Ambient temp  °C
Package option
Voltage option
PCB construction
Enhanced Thermal = single thermal spreading plane of 1 oz Cu
Minimum Thermal = single thermal spreading plane of 1/2 oz Cu
View the user guide for more details.

Junction temperature vs. PCB copper coverage area
These are estimated power dissipation and thermal results.
Care must be taken to ensure that device junction temperature
does not exeed the maximum ratings as indicated in the datasheet.

This calculator uses the PCB copper area to estimate the device junction temperature. See notes on usage and calculation method.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS74401 Order now Adjustable Output     3     5.5     0.8     3.6     0.8     DDPAK/TO-263 | 7
VQFN | 20
VQFN | 20    
Enable
Power Good
Soft Start    
1     -40 to 125     27     13     2.20 | 1ku     Catalog     50     1     115     3     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)
20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
TPS74201 Order now Adjustable Output     1.5     5.5     0.8     3.5     0.8     DDPAK/TO-263 | 7
VQFN | 20
VQFN | 20    
Enable
Power Good
Soft Start    
1     -40 to 125     27     13     1.58 | 1ku     Catalog     52     1     55     3     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
20VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 20)
20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
TPS74301 Order now Adjustable Output
Tracking Output    
1.5     5.5     0.8     3.6     0.8     DDPAK/TO-263 | 7
VQFN | 20    
Enable
Power Good    
1     -40 to 85     20     20     1.76 | 1ku     Catalog     45     1     55     3     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
20VQFN: 25 mm2: 5 x 5 (VQFN | 20)    
TPS74701 Order now Adjustable Output     0.5     5.5     0.8     3.6     0.8     VSON | 10     Enable
Power Good
Soft Start