TPS74801
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single-output 1.5A LDO regulator, adjustable (0.8V to 3.6V), programmable soft start

 

Models (4)

Title Category Type Date
TPS74801 PSpice Transient Model (Rev. B) PSpice Model ZIP 09 Aug 2016
TPS74801 Unencrypted PSpice Transient Model PSpice Model ZIP 09 Aug 2016
TPS74801 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 27 Oct 2010
TPS74801 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 27 Oct 2010

Design kits & evaluation modules (6)

Name Part# Type
Four-port USB 3.2 gen1 x 1 hub with USB billboard evaluation module TUSB8044AEVM Evaluation Modules & Boards
J6Entry, RSP and TDA2E-17 CPU Board Evaluation Module EVMX777BG-01-00-00 Evaluation Modules & Boards
J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module EVMX777G-01-20-00 Evaluation Modules & Boards
TPS74801 LDO linear regulator evaluation module TPS74801EVM-177 Evaluation Modules & Boards
TUSB4020BPHPEVM Evaluation Module TUSB4020BPHPEVM Evaluation Modules & Boards
TUSB4041PAPEVM Evaluation Module TUSB4041PAPEVM Evaluation Modules & Boards

Reference designs

3D Machine Vision Reference Design Based on AM572x Processor with DLP® Structured Light

The TIDEP0076 3D machine vision design describes an embedded 3D scanner based on the structured light principle. A digital camera along with a Sitara™ AM57xx processor System on Chip (SoC)  is used to capture reflected light patterns from a DLP4500-based projector. Subsquent processing of (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Sync Buck for Intel Atom E6xx Tunnel Creek (1.8V @ 5A) PMP5855 Texas Instruments Reference designs
TUSB8040A Evaluation Module TUSB8040AEVM Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS74801 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS74801

  Min   Max Range
Vin  V 0.8 to 5.5V
Vout  V 0.8 to 3.6V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C