TPS764 Low-Noise, Low Iq, 150-mA Low-Dropout Linear Regulator | TI.com

TPS764
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Low-Noise, Low Iq, 150-mA Low-Dropout Linear Regulator

 

Description

The TPS764xx family of low-dropout (LDO) voltage regulators offers the benefits of a low noise, low-dropout voltage, low-power operation, and miniaturized package. Additionally, they feature low quiescent current when compared to conventional LDO regulators. Offered in 5-terminal small outline integrated-circuit SOT-23 package, the TPS764xx series devices are ideal for low-noise applications, cost-sensitive designs and applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low\x97typically 300 mV at 150 mA of load current (TPS76433)\x97and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is very low (140 uA maximum) and is stable over the entire range of output load current (0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life.

The TPS764xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 uA maximum at TJ = 25°C. The TPS764xx is offered in 2.5-V, 2.7-V, 2.8-V, 3.0-V, and 3.3-V fixed-voltages.

Features

  • 150-mA Low Noise, Low-Dropout Regulator
  • Output Voltage: 2.5 V, 2.7 V, 2.8 V, 3.0 V, 3.3 V
  • Output Noise Typically 50 uV
  • Quiescent Current Typically 85 uA
  • Dropout Voltage, Typically 300 mV at 150 mA
  • Thermal Protection
  • Over Current Limitation
  • Less Than 2-uA Quiescent Current in Shutdown Mode
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS764 Order now Fixed Output     0.15     10     2.7     3.3     2.5     2.5
2.7
2.8
3
3.3    
SOT-23 | 5     Enable     1     -40 to 125     180     50     0.29 | 1ku     Catalog     32     3     300     0.08     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS761 Order now Fixed Output     0.1     16     3.7     5     3     3
3.2
3.3
3.8
5    
SOT-23 | 5     Enable     1     -40 to 125     180     190     0.39 | 1ku     Catalog       2     170     0.09     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS76201 Order now Adjustable Output     0.1     10     2.7     5.5     0.7       SOT-23 | 5     Enable     1     -40 to 125     180     60     0.37 | 1ku     Catalog     40     3     100     0.02     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS763 Order now Adjustable Output
Fixed Output    
0.15     10     2.7     5     1.5     1.6
1.8
2.5
2.7
2.8
3
3.3
3.8
5    
SOT-23 | 5     Enable     1     -40 to 125     205     140     0.25 | 1ku     Catalog     41     3     375     0.08     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS765 Order now Adjustable Output
Fixed Output    
0.15     10