TPS767D3 1-A, Dual-Output Low Dropout Voltage Regulator | TI.com

TPS767D3 (ACTIVE)

1-A, Dual-Output Low Dropout Voltage Regulator

1-A, Dual-Output Low Dropout Voltage Regulator - TPS767D3
Datasheet
 

Description

The TPS767D3xx family of dual voltage regulators offers fast transientresponse, low dropout voltages and dual outputs in a compact package and incorporating stability with 10µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (350mV typically at an output current of 1A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 1A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1µA at TJ = +25°C.

The RESET output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8V, 2.5V, and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5V to 5.5V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in a 28-pin PWP TSSOP package. They operate over a junction temperature range of -40°C to +125°C.

Features

  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0mA to 1.0A per Regulator
  • 3.3V/2.5V, 3.3V/1.8V, and 3.3V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350mV at 1A
  • Ultra-low 85µATypical Quiescent Current
  • 1µA Quiescent Current During Shutdown
  • Dual Open-Drain Power-On Reset with 200ms Delay for Each Regulator
  • 28-Pin PowerPAD TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

View more

Parametrics Compare all products in Linear regulators (LDO)

 
Output options
Iout (Max) (A)
Vin (Max) (V)
Vin (Min) (V)
Vout (Max) (V)
Vout (Min) (V)
Fixed output options (V)
Package Group
Features
Regulated outputs (#)
Operating temperature range (C)
Thermal Resistance θJA (°C/W)
Noise (uVrms)
Approx. price (US$)
Rating
Output capacitor type
PSRR @ 100 KHz (dB)
Accuracy (%)
Vdo (Typ) (mV)
Iq (Typ) (mA)
Package size: mm2:W x L (PKG)
TPS767D3
Adjustable Output
Fixed Output    
1    
10    
2.7    
5.5    
1.5    
1.8
2.5
3.3    
HTSSOP | 28    
Enable
Power Good    
2    
-40 to 125    
28    
55    
2.39 | 1ku    
Catalog    
Ceramic    
30    
2    
350    
0.08    
28HTSSOP: 62 mm2: 6.4 x 9.7 (HTSSOP | 28)