TPS770 10-V, 50-mA, Low-Iq, Low-Dropout Linear Regulator | TI.com

TPS770 (ACTIVE) 10-V, 50-mA, Low-Iq, Low-Dropout Linear Regulator

 

Recommended alternative parts

  • TPS709  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   TPS709 is the next-generation version of this device with lower quiescent current and a wider input voltage range.

Description

The TPS770xx family of low-dropout (LDO) voltage regulators offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. These regulators feature low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. Offered in a 5-terminal small outline integrated-circuit SOT-23 package, the TPS770xx series devices are ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low \x97 typically 35 mV at 50 mA of load current (TPS77050) \x97 and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 uA maximum) and is stable over the entire range of output load current (0 mA to 50 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS770xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 uA typical at TJ = 25°C. The TPS770xx is offered in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.2 V to 5.5 V).

Features

  • 50-mA Low-Dropout Regulator
  • Available in 1.2-V, 1.5-V, 1.8-V, 2.5-V, 2.7-V, 2.8-V, 3.0-V, 3.3-V, and 5-V Fixed-Output and Adjustable Versions
  • Only 17 uA Quiescent Current at 50 mA
  • 1 uA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 35 mV at 50 mA
  • Over Current Limitation
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS770 Order now Adjustable Output
Fixed Output    
0.05     10     2.7     5.5     1.2     1.2
1.5
1.8
2.5
2.7
2.8
3
3.3
5    
SOT-23 | 5     Enable     1     -40 to 125     180     190     0.39 | 1ku     Catalog     Non-Ceramic     27     3     48     0.017     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS761 Order now Fixed Output     0.1     16     3.7     5     3     3
3.2
3.3
3.8
5    
SOT-23 | 5     Enable     1     -40 to 125     180     190     0.44 | 1ku     Catalog     Non-Ceramic       2     170     0.09     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS76201 Order now Adjustable Output     0.1     10     2.7     5.5     0.7       SOT-23 | 5     Enable     1     -40 to 125     180     60     0.42 | 1ku     Catalog     Non-Ceramic     40     3     100     0.02     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
TPS763 Order now Adjustable Output
Fixed Output    
0.15     10     2.7     5     1.5     1.6
1.8
2.5
2.7
2.8
3
3.3
3.8
5    
SOT-23 | 5     Enable     1     -40 to 125     205     140     0.28 | 1ku     Catalog     Non-Ceramic     41     3     375     0.08