TPS782 150-mA, ultra-low quiescent qurrent (500 nA) low-dropout linear regulator | TI.com

TPS782 (ACTIVE) 150-mA, ultra-low quiescent qurrent (500 nA) low-dropout linear regulator

 

Recommended alternative parts

  • TPS706  -  An LDO with low quiescent current and reverse-current protection
  • TPS7A05  -  A 200-mA low Iq LDO with fast transient response available in an ultra-small size package

Description

The TPS782 family of low-dropout regulators (LDOs) offers the benefits of ultra-low power and miniaturized packaging.

This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (500 nA), is ideal for microprocessors, microcontrollers, and other battery-powered applications.

The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications.

The TPS782 family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This device allows for minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782 series also features thermal shutdown and current limit to protect the device during fault conditions. All packages have an operating temperature range of TJ = –40°C to 125°C.

For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500 nA and dynamic voltage scaling.

Features

  • Low IQ: 500 nA
  • 150-mA, Low-Dropout Regulator
  • Input Voltage Range: 2.2 V to 5.5 V
  • Low-Dropout at 25°C, 130 mV at 150 mA
  • Low-Dropout at 85°C, 175 mV at 150 mA
  • 3% Accuracy Over Load, Line, and Temperature
  • Stable with a 1.0-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level-Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV
    (2-mm x 2-mm SON-6) Packages

WEBENCH® Designer TPS782

  Min   Max Range
Vin  V 2.2 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.15A
Ambient Temp  °C -40.0 to 125.0°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS782 Order now Fixed Output     0.15     5.5     2.2     3.6     1.8     1.8
2.2
2.3
2.5
2.7
2.8
3
3.3
3.6    
SOT-23-THIN | 5
WSON | 6    
Enable
Output Discharge    
1     -40 to 125     66     86     0.25 | 1ku     Catalog     13     3     130     0.0005     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)    
TPS780 Order now Adjustable Output
Fixed Output    
0.15     5.5     2.2     5.25     1.2     1.8
2
2.3
2.5
2.7
3
3.3    
SOT-23-THIN | 5
WSON | 6    
Enable
Output Discharge    
1     -40 to 125     66     86     0.35 | 1ku     Catalog     13     3     200     0.0005     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)    
TPS781 Order now Adjustable Output
Fixed Output    
0.15     5.5     2.2     5.25     1.2     2
2.2
2.5
3.3    
SOT-23-THIN | 5
WSON | 6    
Enable     1     -40 to 125     65     86     0.34 | 1ku     Catalog     13     3     200     0.0005     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)    
TPS783 Order now Fixed Output     0.15     5.5     2.2     4.2     1.8     1.8
1.9
2.6
3
4.2    
SOT-23-THIN | 5     Enable     1     -40 to 105     193     86     0.28 | 1ku     Catalog     13     3     130     0.0005     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)