TPS788 Low Noise, Low Iq, 150-mA Low Dropout Linear Regulator with Adjustable Soft-Start | TI.com

TPS788 (ACTIVE) Low Noise, Low Iq, 150-mA Low Dropout Linear Regulator with Adjustable Soft-Start

 

Description

The TPS78825 and TPS78833 are very small (SOT-23) package, low-noise LDOs that regulate the output voltage to 2.5 V and 3.3 V with input voltage ranging from 2.7 V to an absolute maximum of 13.5 V. These devices output 150 mA with a peak current of 350 mA (typ). The TPS788xx family uses the SR pin to program the output voltage slew rate to control the in-rush current. This is specifically used in the USB application where large load capacitance is present at start-up. The TPS788xx devices use only 17 uA of quiescent current and exhibit only 56 uV RMS of output voltage noise using a 10 uF output capacitor.

The usual PNP pass transistor has been replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, typically 150 mV at 150 mA of load current, and is directly proportional to the load current.

The TPS788xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 uA typical at TJ = 25°C.

Features

  • 150-mA Low-Dropout Regulator
  • Available in 2.5 V, 3.3 V
  • Programmable Slew Rate Control
  • Output Noise Typically 56 uV RMS
  • Only 17 uA Quiescent Current at 150 mA
  • 1 uA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 150 mV at 150 mA (TPS78833)
  • Over Current Limitation
  • -40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS788 Order now Fixed Output     0.15     10     2.7     3.3     2.5     2.5
3.3    
SOT-23 | 5     Enable
Soft Start    
1     0 to 70     180     56     0.43 | 1ku     Catalog     Non-Ceramic     25     3     150     0.017     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)