TPS791-Q1 Automotive Ultra-Low Noise High PSRR Fast RF 100-mA Low-Dropout Linear Regulator | TI.com

TPS791-Q1 (ACTIVE)

Automotive Ultra-Low Noise High PSRR Fast RF 100-mA Low-Dropout Linear Regulator

 

Description

The TPS791xx family of low-dropout (LDO) low-power linear voltage regulators features high power supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline, SOT23, package. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 38 mV at 100 mA, TPS79147). Each device achieves fast start-up times (approximately 63 µs with a 0.001 µF bypass capacitor) while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79118 exhibits approximately 15 µVRMS of output voltage noise with a 0.1 µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low noise features as well as the fast response time.

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015;
    Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 100-mA Low-Dropout Regulator With EN\
  • Available in 1.8-V, 3.3-V, 4.7-V, and Adj.
  • High PSRR (70 dB at 10 kHz)
  • Ultralow Noise (15 µVRMS)
  • Fast Start-Up Time (63 µs)
  • Stable With Any 1-µF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage (38 mV at Full Load, TPS79147)
  • 5-Pin SOT23 (DBV) Package
  • TPS792xx Provides EN Options
  • APPLICATIONS
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN

Bluetooth is a trademark owned by the Bluetooth SIG, Inc.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS791-Q1 Order now Adjustable Output
Fixed Output    
0.1     5.5     2.7     5.2     1.2     1.8
3.3
4.7    
SOT-23 | 5
SOT-23 | 6    
Enable     1     -40 to 125     178     15     0.54 | 1ku     Automotive     Ceramic     45     2     38     0.17     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6)    
TPS717-Q1 Order now Adjustable Output
Fixed Output    
0.15     6.5     2.5     5     0.9     0.9
1.2
1.5
1.8
2.5
2.8
3
3.3
4.5
5    
SC70 | 5
WSON | 6    
Enable     1     -40 to 125     71     20.7     0.43 | 1ku     Automotive     Ceramic     67     3     170     0.045     5SC70: 4 mm2: 2.1 x 2 (SC70 | 5)
See datasheet (WSON)    
TPS793-Q1 Order now Adjustable Output
Fixed Output    
0.2     5.5     2.7     5.5     1.22     1.8
2.5
2.8
3
3.3    
SOT-23 | 5
SOT-23 | 6    
Enable     1     -40 to 125     178     32     0.26 | 1ku     Automotive     Ceramic     43     2     112     0.17     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
6SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 6)    
TPS799-Q1 Order now Fixed Output     0.2     6.5     2.7     6.4     1.2     1.2
1.5
1.8
2.5
2.7
3.3    
SOT-23-THIN | 5
WSON | 6    
Enable     1     -40 to 125     74     30     0.33 | 1ku     Automotive     Ceramic     38     2     100     0.04     5SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 5)
See datasheet (WSON)