TPS791
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultralow Noise, High PSRR, Fast RF 100-mA Low-Dropout Linear Regulators

 

Design kits & evaluation modules (6)

Name Part# Type
DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package DEM-SOT23LDO Evaluation Modules & Boards
SOT-23 LDO, 5-V to 1-V, 100-mA output power supply TPS76933EVM-127 Evaluation Modules & Boards
SOT-23 LDO, 5-V to 1.8-V, 100-mA output power supply TPS76901EVM-127 Evaluation Modules & Boards
SOT23 LDO, 5 V to 3.3 V, 100mA output power supply TPS76918EVM-127 Evaluation Modules & Boards
TPS79301 Evaluation Module TPS79301EVM Evaluation Modules & Boards
TPS79328 Evaluation Module TPS79328EVM Evaluation Modules & Boards

Reference designs

Low Power, Low Noise 24b Analog Front-End Reference Design for DAQ and Wireless Sensor IoT Systems

The need for lower power, lower noise analog front-ends (AFE) is becoming increasingly important in many applications today, such as data acquisition systems (DAQs), field instrumentation, Internet-of-Things (IoT), and automatic test equipment. In many cases, this need is highlighted by the advent (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS791 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.