Datasheet
- Ultralow-Noise, High PSRR, Fast RF 100-mA Low-Dropout Linear Regulators (Rev. B)
(PDF , 557 KB) 06 Sep 2002 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TPS79225DBVR | ACTIVE | -40 to 125 | 0.40 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Contact Distributor | TPS79225DBVRG4 | ACTIVE | -40 to 125 | 0.40 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TPS79225DBVT | ACTIVE | -40 to 125 | 0.46 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TPS79225DBVTG4 | ACTIVE | -40 to 125 | 0.46 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TLV70033 | 200mA, Low IQ, Low Dropout Regulator for Portables | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | TLV700 Family of LDOs is TI's Newest 200mA Value-Price High Performance LDO |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 557 | 06 Sep 2002 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 140 | 27 Jul 2009 | 5,340 | |||
| 782 | 30 Jun 2009 | 3,170 |
Design Kits & Evaluation Modules (8)
| Name | Part# | Type |
|---|---|---|
| ADS5231 Evaluation Module | ADS5231EVM | Evaluation Modules & Boards |
| ADS5232 Evaluation Module | ADS5232EVM | Evaluation Modules & Boards |
| DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Pkg | DEM-SOT23LDO | Evaluation Modules & Boards |
| SOT23 LDO, 5 V to 1.0 V, 100mA output power supply | TPS76933EVM-127 | Evaluation Modules & Boards |
| SOT23 LDO, 5 V to 1.8 V, 100mA output power supply | TPS76901EVM-127 | Evaluation Modules & Boards |
| TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module | TPS76XXXEVM-125 | Evaluation Modules & Boards |
| TPS79301 Evaluation Module | TPS79301EVM | Evaluation Modules & Boards |
| TPS79328 Evaluation Module | TPS79328EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 