TPS793
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High PSRR, Low Noise, 200mA Single Output LDO,

 

Models (8)

Title Category Type Date
TPS79301 PSpice Transient Model PSpice Model ZIP 22 Mar 2014
TPS793475 PSpice Transient Model PSpice Model ZIP 26 Jul 2013
TPS79333 PSpice Transient Model PSpice Model ZIP 26 Jul 2013
TPS793285 PSpice Transient Model PSpice Model ZIP 26 Jul 2013
TPS79328 PSpice Transient Model PSpice Model ZIP 26 Jul 2013
TPS79325 PSpice Transient Model PSpice Model ZIP 26 Jul 2013
TPS79318 PSpice Transient Model PSpice Model ZIP 26 Jul 2013
TPS79330 PSpice Transient Model PSpice Model ZIP 25 Jul 2013

Design kits & evaluation modules (4)

Name Part# Type
DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package DEM-SOT23LDO Evaluation Modules & Boards
TMS320DM36x Evaluation Module TMDXEVM368 Evaluation Modules & Boards
TPS79301 Evaluation Module TPS79301EVM Evaluation Modules & Boards
TPS79328 Evaluation Module TPS79328EVM Evaluation Modules & Boards

Reference designs

Single Chip Drive for Industrial Communications and Motor Control

This TI design implements a hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows designers to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designers (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS793 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

WEBENCH® Designer TPS793

  Min   Max Range
Vin  V 2.7 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.2A
Ambient Temp  °C -40.0 to 125.0°C