TPS79301-EP

ACTIVE

Enhanced product, ultra-low noise, high PSRR, fast RF, 200-mA low-dropout linear regular

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS784 ACTIVE 300-mA, low-IQ, high-PSRR, low-dropout (LDO) voltage regulator with high accuracy and enable Alternative product with higher accuracy in adjustable output

Product details

Output options Adjustable Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.22 Fixed output options (V) 0 Noise (µVrms) 32 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 256 Rating HiRel Enhanced Product Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 44 Dropout voltage (Vdo) (typ) (mV) 112 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.22 Fixed output options (V) 0 Noise (µVrms) 32 Iq (typ) (mA) 0.17 Thermal resistance θJA (°C/W) 256 Rating HiRel Enhanced Product Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 44 Dropout voltage (Vdo) (typ) (mV) 112 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 200-mA Low-Dropout Regulator With EN
  • Available in 1.8 V, 2.5 V, 2.8 V, 2.85 V, 3 V, 3.3 V, 4.75 V, and Adjustable
  • High PSRR (70 dB at 10 kHz)
  • Ultralow Noise (32 µV)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage (112 mV at Full Load, TPS79330)
  • 5-Pin SOT23 (DBV) Package
  • APPLICATIONS
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over specified temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Bluetooth is a trademark of Bluetooth SIG, Inc.

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • 200-mA Low-Dropout Regulator With EN
  • Available in 1.8 V, 2.5 V, 2.8 V, 2.85 V, 3 V, 3.3 V, 4.75 V, and Adjustable
  • High PSRR (70 dB at 10 kHz)
  • Ultralow Noise (32 µV)
  • Fast Start-Up Time (50 µs)
  • Stable With a 2.2-µF Ceramic Capacitor
  • Excellent Load/Line Transient
  • Very Low Dropout Voltage (112 mV at Full Load, TPS79330)
  • 5-Pin SOT23 (DBV) Package
  • APPLICATIONS
    • VCOs
    • RF
    • Bluetooth™, Wireless LAN

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over specified temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Bluetooth is a trademark of Bluetooth SIG, Inc.

The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small-outline SOT23 package. Each device in the family is stable, with a small 2.2-µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary, BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 112 mV at 200 mA, TPS79330). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor), while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79328 exhibits approximately 32 µVRMS of output voltage noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features, as well as the fast response time.

The TPS793xx family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small-outline SOT23 package. Each device in the family is stable, with a small 2.2-µF ceramic capacitor on the output. The TPS793xx family uses an advanced, proprietary, BiCMOS fabrication process to yield extremely low dropout voltages (e.g., 112 mV at 200 mA, TPS79330). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor), while consuming very low quiescent current (170 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79328 exhibits approximately 32 µVRMS of output voltage noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR and low-noise features, as well as the fast response time.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS79301-EP, '79318-EP, '79325-EP,'79328-EP, '793285-EP, '79330-EP, TPS79333-EP, datasheet (Rev. B) 07 Nov 2006
* VID TPS79301-EP VID V6203634 21 Jun 2016
* VID TPS79301-EP VID V6203634 21 Jun 2016
* VID TPS79301-EP VID V6203634 21 Jun 2016
* VID TPS79301-EP VID V6203634 21 Jun 2016
* Radiation & reliability report TPS79301DBVREP Reliability Report 04 May 2016
* Radiation & reliability report TPS79301MDBVREP Reliability Report 04 May 2016
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00431 — RF Sampling 4-GSPS ADC Reference Design with 8-GHz DC-Coupled Differential Amplifier

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF (...)

Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos