TPS795 Ultralow-Noise, High-PSRR, Fast, RF, 500-mA Low-Dropout Linear Regulators | TI.com

TPS795
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultralow-Noise, High-PSRR, Fast, RF, 500-mA Low-Dropout Linear Regulators

 

Recommended alternative parts

  • TLV758P  -  500-mA LDO regulator with lower IQ and 1% accuracy
  • TPS7A90  -  500-mA, low-noise (4.7-µVrms) LDO regulator in a small package (2.5 mm by 2.5 mm)
  • LP5912  -  500-mA fixed-output, low-IQ, low-noise LDO regulator

Description

The TPS795 family of low-dropout (LDO), low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, 6-pin SOT-223 and 3-mm × 3-mm VSON packages. Each device in the family is stable with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 110 mV at 500 mA). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79530 device exhibits approximately 33 µVRMS of output voltage noise at 3-V output with a 0.1-µF bypass capacitor. Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.

 

 

Features

  • 500-mA low-dropout regulator with enable
  • Available in fixed and adjustable (1.2-V to 5.5-V) versions
  • High PSRR (50 dB at 10 kHz)
  • Ultralow noise (33 µVRMS, TPS79530)
  • Fast start-up time (50 µs)
  • Stable with a 1-µF ceramic capacitor
  • Excellent load and line transient response
  • Low dropout voltage (110 mV at full load, TPS79530)
  • 6-pin SOT-223 and 3-mm × 3-mm VSON packages

All trademarks are the property of their respective owners.

question-circle

Thermal calculator

Estimate the LDO IC temperature at your design conditions:
Part number
    Range
Vin  V
Vout  V
Iout  A
Ambient temp  °C
Package option
Voltage option
PCB construction
Enhanced Thermal = single thermal spreading plane of 1 oz Cu
Minimum Thermal = single thermal spreading plane of 1/2 oz Cu
View the user guide for more details.

Junction temperature vs. PCB copper coverage area
These are estimated power dissipation and thermal results.
Care must be taken to ensure that device junction temperature
does not exeed the maximum ratings as indicated in the datasheet.

This calculator uses the PCB copper area to estimate the device junction temperature. See notes on usage and calculation method.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating PSRR @ 100 KHz (dB) Accuracy (%) Dropout voltage (Vdo) (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS795 Order now Adjustable Output
Fixed Output    
0.5     5.5     2.7     5.4     1.2     1.6
1.8
2.5
3
3.3    
SON | 8
SOT-223 | 6    
Enable     1     -40 to 125     48     33     1.14 | 1ku     Catalog     40     2     110     0.26     8SON: 9 mm2: 3 x 3 (SON | 8)
6SOT-223: 46 mm2: 7.06 x 6.5 (SOT-223 | 6)