TPS796
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators

 

Models (8)

Title Category Type Date
TPS79633 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jun 2015
TPS79630 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jun 2015
TPS79650 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jun 2015
TPS79628 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jun 2015
TPS79618 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jun 2015
TPS79625 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jun 2015
TPS79613 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jun 2015
TPS79601 PSpice Transient Model (Rev. A) PSpice Model ZIP 29 Jun 2015

Design kits & evaluation modules (18)

Name Part# Type
C2000 Piccolo MCU F280049C LaunchPad™ development kit LAUNCHXL-F280049C Design Kits & Evaluation Modules
SimpleLink™ Ethernet MSP432E401Y MCU Launchpad™ Development Kit MSP-EXP432E401Y Development Kits
66AK2Gx (K2G) 1GHz High-Secure Evaluation Module EVMK2GXS Evaluation Modules & Boards
66AK2Gx (K2G) Evaluation Module EVMK2G Evaluation Modules & Boards
66AK2Gx 1GHz Evaluation Module EVMK2GX Evaluation Modules & Boards
AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR1243BOOST Evaluation Modules & Boards
AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1443BOOST Evaluation Modules & Boards
AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module AWR1642BOOST-ODS Evaluation Modules & Boards
AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1642BOOST Evaluation Modules & Boards
AWR1843 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module AWR1843BOOST Evaluation Modules & Boards
AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module AWR2243BOOST Evaluation Modules & Boards
DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package DEM-SOT223LDO Evaluation Modules & Boards
Evaluation Module for TPS79601 Single Output LDO TPS79601DRBEVM Evaluation Modules & Boards
IWR1443 single-chip 76-GHz to 81-GHz mmWave sensor evaluation module IWR1443BOOST Evaluation Modules & Boards
IWR1642 single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU evaluation module IWR1642BOOST Evaluation Modules & Boards
IWR1843 single-chip 76-GHz to 81-GHz industrial radar sensor evaluation module IWR1843BOOST Evaluation Modules & Boards
mmWave sensor power-over-ethernet (PoE) evaluation module MMWAVEPOEEVM Evaluation Modules & Boards
mmWave sensors carrier card platform MMWAVEICBOOST Evaluation Modules & Boards

Reference designs

Short-range radar (SRR) reference design

The TIDEP-0092 reference design provides a foundation for short-range radar (SRR) applications using the AWR1642 evaluation module (EVM). This design allows the estimation and tracking of the position (in the azimuthal plane) and velocity of objects in its field of view up to 80 m,  travelling (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Power Management Solution for Spartan™-3 (Design 3) PR215 Texas Instruments Reference designs
Power Management Solution for Spartan™-IIE (Design 2) PR210 Texas Instruments Reference designs

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS796 Download
Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

question-circle

Thermal calculator

Estimate the LDO IC temperature at your design conditions:
Part number
    Range
Vin  V
Vout  V
Iout  A
Ambient temp  °C
Package option
Voltage option
PCB construction
Enhanced Thermal = single thermal spreading plane of 1 oz Cu
Minimum Thermal = single thermal spreading plane of 1/2 oz Cu
View the user guide for more details.

Junction temperature vs. PCB copper coverage area
These are estimated power dissipation and thermal results.
Care must be taken to ensure that device junction temperature
does not exeed the maximum ratings as indicated in the datasheet.

This calculator uses the PCB copper area to estimate the device junction temperature. See notes on usage and calculation method.