TPS797
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultralow IQ, 50mA LDO Linear Regulators with Power Good Output

 

Models (8)

Title Category Type Date
TPS797285 Unencrypted PSpice Transient Model PSpice Model ZIP 07 Aug 2015
TPS797285 PSpice Transient Model PSpice Model ZIP 07 Aug 2015
TPS79730 PSpice Transient Model PSpice Model ZIP 07 Aug 2015
TPS79730 Unencrypted PSpice Transient Model PSpice Model ZIP 07 Aug 2015
TPS79733 Unencrypted PSpice Transient Model PSpice Model ZIP 07 Aug 2015
TPS79733 PSpice Transient Model PSpice Model ZIP 07 Aug 2015
TPS79718 Unencrypted PSpice Transient Model PSpice Model ZIP 07 Aug 2015
TPS79718 PSpice Transient Model PSpice Model ZIP 07 Aug 2015

Design kits & evaluation modules (1)

Name Part# Type
TPS79733 Evaluation Module TPS79733EVM Evaluation Modules & Boards

Reference designs

High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Universal AC Input Audio Supply 24V/30Wavg (70Wpk) (3.3V @ 100mA) PMP6588 Texas Instruments Reference designs

WEBENCH® Designer TPS797

  Min   Max Range
Vin  V 1.8 to 5.5V
Product Option
Vout  V
Iout  A ≤ 0.05A
Ambient Temp  °C -40.0 to 85.0°C