TPS798-Q1

ACTIVE

Automotive 50-mA, off-battery (50-V), low-dropout voltage regulator with reverse current protection

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 50 Vin (min) (V) 3 Vout (max) (V) 28 Vout (min) (V) 1.275 Fixed output options (V) 5 Noise (µVrms) 100 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 57 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Accuracy (%) 3 PSRR at 100 KHz (dB) 36 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 50 Vin (min) (V) 3 Vout (max) (V) 28 Vout (min) (V) 1.275 Fixed output options (V) 5 Noise (µVrms) 100 Iq (typ) (mA) 0.04 Thermal resistance θJA (°C/W) 57 Rating Automotive Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable, Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Accuracy (%) 3 PSRR at 100 KHz (dB) 36 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Wide input voltage range: 3V to 50V
  • Low quiescent current: 40µA (typical)
  • Low dropout voltage: 300mV (typical)
  • Output current: 50mA
  • No input protection diodes needed
  • Adjustable output: From 1.275V to 28V
  • Quiescent current in shutdown: 1µA
  • Stable with 1µF output capacitor
  • Stable with aluminum, tantalum, or ceramic capacitors
  • Reverse input-battery protection
  • Reverse output current flow protection
  • Thermal limiting
  • Available in an 8-pin HVSSOP PowerPAD device package
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Wide input voltage range: 3V to 50V
  • Low quiescent current: 40µA (typical)
  • Low dropout voltage: 300mV (typical)
  • Output current: 50mA
  • No input protection diodes needed
  • Adjustable output: From 1.275V to 28V
  • Quiescent current in shutdown: 1µA
  • Stable with 1µF output capacitor
  • Stable with aluminum, tantalum, or ceramic capacitors
  • Reverse input-battery protection
  • Reverse output current flow protection
  • Thermal limiting
  • Available in an 8-pin HVSSOP PowerPAD device package

The TPS798-Q1 is the first device in a line of 50V high-voltage micropower low-dropout (LDO) linear regulators. This device is capable of supplying 50mA output current with a dropout voltage of only 300mV. Created for low quiescent current, high-voltage (50V) applications, the 40µA operating and 1µA quiescent current in shutdown makes the TPS798-Q1 designed for battery-powered or high-voltage systems. Quiescent current is also well-controlled in dropout.

Other features of the TPS798-Q1 include the ability to operate with low equivalent series resistance (ESR) ceramic output capacitors. This device is stable with only 1µF on the output; most older devices require from 10µF to 100µF tantalum capacitors for stability. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse input-battery protection, reverse output current protection, current limiting, and thermal limiting to protect the device in various fault conditions.

This device is available in a fixed output voltage of 5V (TPS79850) and with an adjustable output voltage with a 1.275V reference voltage (TPS79801). The TPS798-Q1 regulator is available in a 8-pin HVSSOP PowerPAD (DGN) package with an exposed pad for enhanced thermal management capability.

The TPS798-Q1 is the first device in a line of 50V high-voltage micropower low-dropout (LDO) linear regulators. This device is capable of supplying 50mA output current with a dropout voltage of only 300mV. Created for low quiescent current, high-voltage (50V) applications, the 40µA operating and 1µA quiescent current in shutdown makes the TPS798-Q1 designed for battery-powered or high-voltage systems. Quiescent current is also well-controlled in dropout.

Other features of the TPS798-Q1 include the ability to operate with low equivalent series resistance (ESR) ceramic output capacitors. This device is stable with only 1µF on the output; most older devices require from 10µF to 100µF tantalum capacitors for stability. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse input-battery protection, reverse output current protection, current limiting, and thermal limiting to protect the device in various fault conditions.

This device is available in a fixed output voltage of 5V (TPS79850) and with an adjustable output voltage with a 1.275V reference voltage (TPS79801). The TPS798-Q1 regulator is available in a 8-pin HVSSOP PowerPAD (DGN) package with an exposed pad for enhanced thermal management capability.

Download View video with transcript Video
Information

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A16A-Q1 ACTIVE Automotive, 100-mA, off-battery (60-V), ultra-low-IQ, low-dropout voltage regulator with power good Pin-to-pin in a DGN package with power good functionality.
Same functionality with different pin-out to the compared device
TPS7B81-Q1 ACTIVE Automotive 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout voltage regulator with enable Similar package with lower IQ performance.
Similar functionality to the compared device
TPS7B84-Q1 ACTIVE Automotive 150-mA, 40-V, low-dropout (LDO) linear regulator with enable and fast transient response Improved accuracy and able to support wider output voltage.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS798-Q1 Automotive, 50mA, 3V to 50V, Micropower, Low-Dropout Linear Regulator datasheet (Rev. F) PDF | HTML 24 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-010261 — 10BASE-T1L single-pair Ethernet sensor with power over data lines reference design

This reference design shows an implementation of a single-pair Ethernet (SPE) communication back end including power over data lines (PoDL). The design uses a Sitara™ AM2434 MCU interfacing an analog front end on one side and a Ethernet physical (PHY) layer on the other. The powerful MCU (...)
Design guide: PDF
Package Pins Download
HVSSOP (DGN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos