TPS7A11 500-mA low-IQ ultra-low-dropout (LDO) (130 mV at 500 mA) linear regulator | TI.com

TPS7A11 (ACTIVE)

500-mA low-IQ ultra-low-dropout (LDO) (130 mV at 500 mA) linear regulator

 

Recommended alternative parts

  • TPS7A26  -  500-mA, 18-V, low-IQ LDO regulator with power good

Description

The TPS7A11 is an ultra-small, low quiescent current, low-dropout regulator (LDO). This device can source 500 mA with an outstanding ac performance (load and line transient responses). This device has an input range of 0.75 V to 3.3 V, and an output range of 0.5 V to 3.0 V with a very high accuracy of 1.5% over load, line, and temperature. This performance is ideal for supplying power to the lower core voltages of modern microcontrollers (MCUs) and analog sensors.

The primary power path is through the IN pin and can be connected to a power supply as low as 140 mV above the output voltage. This device supports very low input voltages with the use of an additional VBIAS rail that is used to power the internal circuitry of the LDO. The IN and BIAS pins consume very low quiescent current of 1.6 µA and 6 µA, respectively. The low IQ and ultra-low dropout features help to increase the efficiency of the solution in power-sensitive applications. For example, the supply voltage to the IN pin can be an output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A11 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A11 is available in a small 2.00-mm × 2.00-mm WSON, 6-pin (DRV) package and an ultra-small 0.74-mm × 1.09-mm, 5-pin DSBGA (YKA) package that makes the device suitable for space-constrained applications.

Features

  • Ultra-Low Input Voltage Range: 0.75 V to 3.3 V
  • Ultra-Low Dropout for Minimum Power Loss:
    • 140 mV (Maximum) at 500-mA DRV package
    • 110 mV (Maximum) at 500-mA YKA package
  • Low Quiescent Current:
    • VIN IQ = 1.6 µA (Typical)
    • VBIAS IQ = 6 µA (Typical)
  • 1.5% Accuracy Over Load, Line, and Temperature
  • High PSRR: 64 dB at 1 kHz
  • Available in Fixed-Output Voltages:
    • 0.5 V to 3.0 V (in 50-mV Steps)
  • VBIAS Range: 1.7 V to 5.5 V
  • Packages:
    • 2.0-mm × 2.0-mm WSON (6)
    • 0.74-mm × 1.09-mm DSBGA (5)
  • Active Output Discharge

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A11 Order now Fixed Output     0.5     3.3     0.75     3.0     0.5     0.6
0.8
1
1.05
1.1
1.2
1.5
1.8
2.5
2.8
3    
DSBGA | 5
WSON | 6    
Enable     1     -40 to 125     77.3     93.9     0.37 | 1ku     Catalog     Ceramic     37     1.5     130     0.0016     See datasheet (DSBGA)
See datasheet (WSON)    
TPS7A10 Order now Fixed Output     0.3     3.3     0.75     3     0.5     0.6
0.8
1.05
1
1.1
1.2
1.5
1.8
2.5
2.8
3    
DSBGA | 5
WSON | 6    
Enable
Output Discharge    
1     -40 to 125     169.4     110     0.30 | 1ku     Catalog     Ceramic     36     1.5     70     0.0016     See datasheet (DSBGA)
See datasheet (WSON)