TPS7A11

ACTIVE

500-mA, low-VIN (0.75-V), ultra-low-IQ, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 3.3 Vin (min) (V) 0.75 Vout (max) (V) 3 Vout (min) (V) 0.5 Fixed output options (V) 0.5, 0.6, 0.75, 0.8, 0.9, 1, 1.05, 1.1, 1.2, 1.5, 1.8, 1.9, 2.5, 2.8, 3 Noise (µVrms) 93.9 Iq (typ) (mA) 0.0016 Thermal resistance θJA (°C/W) 77.3 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 1.5 PSRR at 100 KHz (dB) 37 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 3.3 Vin (min) (V) 0.75 Vout (max) (V) 3 Vout (min) (V) 0.5 Fixed output options (V) 0.5, 0.6, 0.75, 0.8, 0.9, 1, 1.05, 1.1, 1.2, 1.5, 1.8, 1.9, 2.5, 2.8, 3 Noise (µVrms) 93.9 Iq (typ) (mA) 0.0016 Thermal resistance θJA (°C/W) 77.3 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 1.5 PSRR at 100 KHz (dB) 37 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
DSBGA (YKA) 5 0.8814 mm² 1.13 x 0.78 WSON (DRV) 6 4 mm² 2 x 2
  • Ultra-low input voltage range: 0.75 V to 3.3 V
  • Ultra-low dropout for minimum power loss:
    • 140 mV (maximum) at 500-mA DRV package
    • 110 mV (maximum) at 500-mA YKA package
  • Low quiescent current:
    • VIN IQ = 1.6 µA (typical)
    • VBIAS IQ = 6 µA (typical)
  • 1.5% accuracy over load, line, and temperature
  • High PSRR: 64 dB at 1 kHz
  • Available in fixed-output voltages:
    • 0.5 V to 3.0 V (in 50-mV steps)
  • VBIAS range: 1.7 V to 5.5 V
  • Packages:
    • 2.0-mm × 2.0-mm WSON (6)
    • 0.74-mm × 1.09-mm DSBGA (5)
  • Active output discharge
  • Ultra-low input voltage range: 0.75 V to 3.3 V
  • Ultra-low dropout for minimum power loss:
    • 140 mV (maximum) at 500-mA DRV package
    • 110 mV (maximum) at 500-mA YKA package
  • Low quiescent current:
    • VIN IQ = 1.6 µA (typical)
    • VBIAS IQ = 6 µA (typical)
  • 1.5% accuracy over load, line, and temperature
  • High PSRR: 64 dB at 1 kHz
  • Available in fixed-output voltages:
    • 0.5 V to 3.0 V (in 50-mV steps)
  • VBIAS range: 1.7 V to 5.5 V
  • Packages:
    • 2.0-mm × 2.0-mm WSON (6)
    • 0.74-mm × 1.09-mm DSBGA (5)
  • Active output discharge

The TPS7A11 is an ultra-small, low quiescent current, low-dropout regulator (LDO). This device can source 500 mA with an outstanding ac performance (load and line transient responses). This device has an input range of 0.75 V to 3.3 V, and an output range of 0.5 V to 3.0 V with a very high accuracy of 1.5% over load, line, and temperature. This performance is ideal for supplying power to the lower core voltages of modern microcontrollers (MCUs) and analog sensors.

The primary power path is through the IN pin and can be connected to a power supply as low as 140 mV above the output voltage. This device supports very low input voltages with the use of an additional VBIAS rail that is used to power the internal circuitry of the LDO. The IN and BIAS pins consume very low quiescent current of 1.6 µA and 6 µA, respectively. The low IQ and ultra-low dropout features help to increase the efficiency of the solution in power-sensitive applications. For example, the supply voltage to the IN pin can be an output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A11 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A11 is available in a small 2.00-mm × 2.00-mm WSON, 6-pin (DRV) package and an ultra-small 0.74-mm × 1.09-mm, 5-pin DSBGA (YKA) package that makes the device suitable for space-constrained applications.

The TPS7A11 is an ultra-small, low quiescent current, low-dropout regulator (LDO). This device can source 500 mA with an outstanding ac performance (load and line transient responses). This device has an input range of 0.75 V to 3.3 V, and an output range of 0.5 V to 3.0 V with a very high accuracy of 1.5% over load, line, and temperature. This performance is ideal for supplying power to the lower core voltages of modern microcontrollers (MCUs) and analog sensors.

The primary power path is through the IN pin and can be connected to a power supply as low as 140 mV above the output voltage. This device supports very low input voltages with the use of an additional VBIAS rail that is used to power the internal circuitry of the LDO. The IN and BIAS pins consume very low quiescent current of 1.6 µA and 6 µA, respectively. The low IQ and ultra-low dropout features help to increase the efficiency of the solution in power-sensitive applications. For example, the supply voltage to the IN pin can be an output of a high-efficiency, DC/DC step-down regulator and the BIAS pin supply voltage can be a rechargeable battery.

The TPS7A11 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A11 is available in a small 2.00-mm × 2.00-mm WSON, 6-pin (DRV) package and an ultra-small 0.74-mm × 1.09-mm, 5-pin DSBGA (YKA) package that makes the device suitable for space-constrained applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS7A11 500-mA, Low VIN, Low VOUT, Ultra-Low Dropout Regulator datasheet (Rev. B) PDF | HTML 18 Dec 2020
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS720105DRVEVM — TPS720105 LDO Linear Regulator in DRV Package Evaluation Module

The TPS720105DRVEVM is a fully assembled and tested circuit for evaluating the TPS720105 low-dropout linear regulator in the DRV (2mm x 2mm SON-6) package.
User guide: PDF
Not available on TI.com
Evaluation board

TPS7A10EVM-004 — TPS7A10 300-mA low-IQ ultra-low-dropout (LDO) linear regulator evaluation module

The TPS7A10EVM-004 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7A10, which is a 300-mA low-Vin, low-Vout, low-dropout (LDO) voltage regulator.

The EVM circuit board is configured to be a reference design for engineering (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A1106P PSpice Transient Model

SBVM913.ZIP (57 KB) - PSpice Model
Simulation model

TPS7A1106P Unencrypted PSpice Transient Model

SBVM896.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1108P PSpice Transient Model

SBVM909.ZIP (57 KB) - PSpice Model
Simulation model

TPS7A1108P Unencrypted PSpice Transient Model

SBVM910.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A11105P PSpice Transient Model

SBVM899.ZIP (56 KB) - PSpice Model
Simulation model

TPS7A11105P Unencrypted PSpice Transient Model

SBVM903.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1110P PSpice Transient Model

SBVM900.ZIP (59 KB) - PSpice Model
Simulation model

TPS7A1110P Unencrypted PSpice Transient Model

SBVM901.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1111P PSpice Transient Model

SBVM905.ZIP (57 KB) - PSpice Model
Simulation model

TPS7A1111P Unencrypted PSpice Transient Model

SBVM897.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1112P PSpice Transient Model

SBVM914.ZIP (58 KB) - PSpice Model
Simulation model

TPS7A1112P Unencrypted PSpice Transient Model

SBVM904.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1115P PSpice Transient Model

SBVM908.ZIP (60 KB) - PSpice Model
Simulation model

TPS7A1115P Unencrypted PSpice Transient Model

SBVM907.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1118P PSpice Transient Model

SBVM916.ZIP (62 KB) - PSpice Model
Simulation model

TPS7A1118P Unencrypted PSpice Transient Model

SBVM906.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1125P PSpice Transient Model

SBVM917.ZIP (56 KB) - PSpice Model
Simulation model

TPS7A1125P Unencrypted PSpice Transient Model

SBVM911.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1128P PSpice Transient Model

SBVM902.ZIP (62 KB) - PSpice Model
Simulation model

TPS7A1128P Unencrypted PSpice Transient Model

SBVM898.ZIP (3 KB) - PSpice Model
Simulation model

TPS7A1130P PSpice Transient Model

SBVM915.ZIP (58 KB) - PSpice Model
Simulation model

TPS7A1130P Unencrypted PSpice Transient Model

SBVM912.ZIP (3 KB) - PSpice Model
Package Pins Download
DSBGA (YKA) 5 View options
WSON (DRV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos