TPS7A16-Q1 Automotive 60-V, 5-μA IQ, 100-mA low-dropout (LDO) voltage regulator with enable and power good | TI.com

TPS7A16-Q1 (ACTIVE)

Automotive 60-V, 5-μA IQ, 100-mA low-dropout (LDO) voltage regulator with enable and power good

 

Description

The TPS7A16xx-Q1 ultralow-power, low-dropout (LDO) voltage regulators offer the benefits of ultralow quiescent current, high input voltage, and miniaturized, high-thermal-performance packaging.

The TPS7A16xx-Q1 devices are designed for continuous or sporadic (power backup) battery-powered applications where ultralow quiescent current is critical to extending system battery life.

The TPS7A16xx-Q1 devices offer an enable pin (EN) compatible with standard CMOS logic and an integrated open-drain active-high power-good output (PG) with a user-programmable delay. These pins are intended for use in microcontroller-based, battery-powered applications where power-rail sequencing is required.

In addition, the TPS7A16xx-Q1 devices are ideal for generating a low-voltage supply from multicell solutions ranging from high-cell-count power-tool packs to automotive applications; not only can these devices supply a well-regulated voltage rail, but they can also withstand and maintain regulation during voltage transients. These features translate to simpler and more cost-effective, electrical surge-protection circuitry.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Wide Input Voltage Range: 3 V to 60 V
  • Ultralow Quiescent Current: 5 µA
  • Quiescent Current at Shutdown: 1 µA
  • Output Current: 100 mA
  • Low Dropout Voltage: 60 mV at 20 mA
  • Accuracy: 2%
  • Available in:
    • Fixed Output Voltage: 3.3 V, 5 V
    • Adjustable Version From Approximately 1.2 to
      18.5 V
  • Power-Good With Programable Delay
  • Current-Limit and Thermal Shutdown Protections
  • Stable With Ceramic Output Capactors:
    ≥ 2.2 µF
  • Package: High-Thermal-Performance MSOP-8
    PowerPAD™ Package

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Fixed output options (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
TPS7A16-Q1 Order now Adjustable Output
Fixed Output    
0.1     60     3     18.5     1.2     3.3
5    
MSOP-PowerPAD | 8     Enable
Power Good    
1     -40 to 125     66     215     1.24 | 1ku     Automotive     Ceramic     26     2     60     0.005     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)    
LM2936Q-Q1 Order now Fixed Output     0.05     60     5.5     5     3     3
3.3
5    
SOIC | 8
SOT-223 | 4
TO-252 | 3
VSSOP | 8    
Reverse Voltage Protection     1     -40 to 125     51     500     0.73 | 1ku     Automotive     Non-Ceramic     35     4     200     0.015     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
4SOT-223: 46 mm2: 7 x 6.5 (SOT-223 | 4)
3TO-252: 40 mm2: 6.1 x 6.58 (TO-252 | 3)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
TPS798-Q1 Order now Adjustable Output
Fixed Output    
0.05     50     3     28     1.275     5     MSOP-PowerPAD | 8     Enable
Reverse Current Protection
Reverse Voltage Protection    
1     -40 to 125     57     100     0.81 | 1ku     Automotive     Ceramic     36     3     300     0.04     8MSOP-PowerPAD: 15 mm2: 4.9 x 3 (MSOP-PowerPAD | 8)