TPS7A3401

ACTIVE

200-mA, low-IQ, negative, adjustable low-dropout voltage regulator with enable

Product details

Output options Adjustable Output Iout (max) (A) 0.2 Vin (max) (V) -3 Vin (min) (V) -20 Vout (max) (V) -1.2 Vout (min) (V) -18 Noise (µVrms) 80 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 63 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 31 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.2 Vin (max) (V) -3 Vin (min) (V) -20 Vout (max) (V) -1.2 Vout (min) (V) -18 Noise (µVrms) 80 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 63 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 31 Dropout voltage (Vdo) (typ) (mV) 216 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Input Voltage Range: –3 V to –20 V
  • Noise:
    • 80 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 50 dB (1 kHz)
    • ≥ 27 dB (10 Hz to 1 MHz)
  • Adjustable Output:
    Approximately –1.18 V to –18 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 500 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit, and Thermal
    Shutdown Protection
  • Available in High Thermal Performance MSOP-8
    PowerPAD™ Package
  • Operating Temperature Range: –40°C to 125°C
  • Input Voltage Range: –3 V to –20 V
  • Noise:
    • 80 µVRMS (10 Hz to 100 kHz)
  • Power-Supply Ripple Rejection:
    • 50 dB (1 kHz)
    • ≥ 27 dB (10 Hz to 1 MHz)
  • Adjustable Output:
    Approximately –1.18 V to –18 V
  • Maximum Output Current: 200 mA
  • Dropout Voltage: 500 mV at 100 mA
  • Stable With Ceramic Capacitors ≥ 2.2 µF
  • CMOS Logic-Level-Compatible Enable Pin
  • Built-In, Fixed, Current Limit, and Thermal
    Shutdown Protection
  • Available in High Thermal Performance MSOP-8
    PowerPAD™ Package
  • Operating Temperature Range: –40°C to 125°C

The TPS7A3401 device is a negative, high-voltage (–20-V), low-noise linear regulator capable of sourcing a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin. Other features available include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A3401 is designed using bipolar technology, and is ideal for instrumentation applications where clean voltage rails are critical for improving system performance. This design makes it a cost-effective choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other analog circuitry.

In addition, the TPS7A3401 linear regulator is suitable for cost-effective, post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversion, increased system performance is provided in instrumentation applications.

The TPS7A3401 device is a negative, high-voltage (–20-V), low-noise linear regulator capable of sourcing a maximum load of 200 mA.

These linear regulators include a CMOS logic-level-compatible enable pin. Other features available include built-in current limit and thermal shutdown protection to safeguard the device and system during fault conditions.

The TPS7A3401 is designed using bipolar technology, and is ideal for instrumentation applications where clean voltage rails are critical for improving system performance. This design makes it a cost-effective choice to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other analog circuitry.

In addition, the TPS7A3401 linear regulator is suitable for cost-effective, post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversion, increased system performance is provided in instrumentation applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS7A3401 –20-V, –200-mA, Low-Noise Negative Voltage Regulator datasheet (Rev. A) PDF | HTML 20 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS7A3001 PSpice Transient Model (Rev. A)

SBVM023A.ZIP (50 KB) - PSpice Model
Package Pins Download
HVSSOP (DGN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos