SBVS263A July   2017  – September 2017 TPS7A39

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Startup Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Voltage Regulation
        1. 7.3.1.1 DC Regulation
        2. 7.3.1.2 AC and Transient Response
      2. 7.3.2 User-Settable Buffered Reference
      3. 7.3.3 Active Discharge
      4. 7.3.4 System Start-Up Controls
        1. 7.3.4.1 Start-Up Tracking
        2. 7.3.4.2 Sequencing
          1. 7.3.4.2.1 Enable (EN)
          2. 7.3.4.2.2 Undervoltage Lockout (UVLO) Control
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
      3. 7.4.3 Disabled
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Setting the Output Voltages on Adjustable Devices
      2. 8.1.2  Capacitor Recommendations
      3. 8.1.3  Input and Output Capacitor (CINx and COUTx)
      4. 8.1.4  Feed-Forward Capacitor (CFFx)
      5. 8.1.5  Noise-Reduction and Soft-Start Capacitor (CNR/SS)
      6. 8.1.6  Buffered Reference Voltage
      7. 8.1.7  Overriding Internal Reference
      8. 8.1.8  Start-Up
        1. 8.1.8.1 Soft-Start Control (NR/SS)
          1. 8.1.8.1.1 In-Rush Current
        2. 8.1.8.2 Undervoltage Lockout (UVLOx) Control
      9. 8.1.9  AC and Transient Performance
        1. 8.1.9.1 Power-Supply Rejection Ratio (PSRR)
        2. 8.1.9.2 Channel-to-Channel Output Isolation and Crosstalk
        3. 8.1.9.3 Output Voltage Noise
        4. 8.1.9.4 Optimizing Noise and PSRR
        5. 8.1.9.5 Load Transient Response
      10. 8.1.10 DC Performance
        1. 8.1.10.1 Output Voltage Accuracy (VOUTx)
        2. 8.1.10.2 Dropout Voltage (VDO)
      11. 8.1.11 Reverse Current
      12. 8.1.12 Power Dissipation (PD)
        1. 8.1.12.1 Estimating Junction Temperature
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Single-Ended to Differential Isolated Supply
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Switcher Choice
          2. 8.2.1.2.2 Full Bridge Rectifier With Center-Tapped Transformer
          3. 8.2.1.2.3 Total Solution Efficiency
          4. 8.2.1.2.4 Feedback Resistor Selection
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Design 2: Getting the Full Range of a SAR ADC
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Detailed Design Description
          1. 8.2.2.3.1 Regulation of -0.2 V
          2. 8.2.2.3.2 Feedback Resistor Selection
        4. 8.2.2.4 Application Curves
  9. Power-Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Board Layout Recommendations to Improve PSRR and Noise Performance
    2. 10.2 Layout Example
    3. 10.3 Package Mounting
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Evaluation Modules
        2. 11.1.1.2 Spice Models
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Detailed Description

Overview

The TPS7A39 is an innovative linear regulator (LDO) targeted at powering the signal chain, capable of up to ±33 V on the inputs and regulating up to ±30 V on the outputs at up to 150 mA of load current. The device uses an LDO topology that, by design, delivers ratiometric start-up tracking in most applications. The TPS7A39 has several other features, as listed in Table 1, that simplify using the device in a variety of applications.

NOTE

Throughout this document, x is used to designate that the condition or component applies to both the positive and negative regulators (for example, CFFx means CFFP and CFFN).

Table 1. TPS7A39 Features

VOLTAGE REGULATION SYSTEM START-UP INTERNAL PROTECTION
Reference input/output Ratiometric start-up tracking Current limit
High-PSRR output Programmable soft-start Thermal shutdown
Fast transient response Sequencing controls

Functional Block Diagram

TPS7A39 fbd_sbvs263.gif

Feature Description

Voltage Regulation

DC Regulation

An LDO functions as a buffered op-amp in which the input signal is the internal reference voltage (VNR/SS), as shown in Figure 59, and in normal regulation VFBP = VNR/SS. Sharing a single reference ensures that both channels track each other during start-up.

VNR/SS is designed to have a very low-bandwidth at the input to the error amplifier through the use of a low-pass filter. As such, the reference can be considered as a pure dc input signal.

As Figure 60 shows, the negative LDO on the device regulates with a VFBN = 0 V and inverts the positive reference (VBUF). This topology allows the negative regulator to regulate down to 0 V.

TPS7A39 ai_Simplified_Positive_Reg.gif Figure 59. Simplified Positive Regulation Circuit
TPS7A39 ai_Simplified_Negative_Reg.gif Figure 60. Simplified Negative Regulation Circuit

AC and Transient Response

Each LDO responds quickly to a transient on the input supply (line transient) or the output current (load transient). This LDO has a high power-supply rejection ratio (PSRR) and, when coupled with a low internal noise-floor (Vn), the LDO approximates an ideal power supply in ac and large-signal conditions.

The performance and internal layout of the device minimizes the coupling of noise from one channel to the other channel (crosstalk). Good printed circuit board (PCB) layout minimizes the crosstalk.

The noise-reduction and soft-start capacitor (CNR/SS) and feed-forward capacitor (CFFx) easily reduce the device noise floor and improve PSRR; see the Optimizing Noise and PSRR section for more information on optimizing the noise and PSRR performance.

User-Settable Buffered Reference

As Figure 61 shows, the device internally generated band-gap voltage outputs at the NR/SS pin. An internal resistor (RNR) and an external capacitor (CNR/SS) control the rise time of the voltage at the VNR/SS pin, setting the soft-start time. This network also filters out noise from the band gap, reducing the overall noise floor of the device.

Driving the NR/SS pin with an external source can improve the device accuracy and can reduce the device noise floor, along with enabling the device to regulate the positive channel to voltages below the device internal reference.

TPS7A39 ai_Simplified_SoftStart.gif

NOTE:

* denotes external components.
Figure 61. Simplified Reference Circuit

Active Discharge

When either EN or UVLOx are low, the device connects a resistance from VOUTx to GND, discharging the output capacitance. The active discharge circuit requires |VOUTx| ≥ 0.6 V (typ) to discharge the output because the NPN pulldown has a minimum VCE requirement.

Do not rely on the active discharge circuit for discharging large output capacitors when the input voltage drops below the targeted output voltage. The TPS7A39 is a bipolar device, and as such, reverse voltage conditions (|VOUTx| ≥ |VINX| + 0.3 V) can breakdown the emitter to base diode and also cause a breakdown of the parasitic bipolar formed in the substrate; see the Reverse Current section for more details.

When either EN or UVLOx are low, the device outputs a small amount of leakage current. The leakage current is typically handled by the maximum R2x resistor value of 240 kΩ. However, if the device is placed in unity gain (no R2x resistor) this leakage current causes the output to slowly rise until the discharge circuit (as shown in Figure 62) has enough headroom to clamp the output voltage (typically ±0.6 V).

TPS7A39 ai_Simplified_Active_Discharge.gif Figure 62. Simplified Active Discharge Circuit

System Start-Up Controls

In many different applications, the power-supply output must turn-on within a specific window of time because of sequencing requirements, ensuring proper operation of the load, or to minimize the loading on the input supply.

Both LDOs start-up are well-controlled and user-adjustable through the CNR/SS capacitor, solving the demanding requirements faced by many power-supply design engineers in a simple fashion. For start-up tracking to work correctly. a minimum 4.7-nF CNR/SS capacitor is required. For more information on startup tracking, see the Noise-Reduction and Soft-Start Capacitor (CNR/SS) section.

Start-Up Tracking

Figure 63 shows how both regulators use a common reference, which enables start-up tracking. Using the same reference voltage for both the positive and negative regulators ensures that the regulators start-up together in a controlled fashion; see Figure 24 and Figure 25.

Ramps on VINx with EN = VINP that are slower than the soft-start time do not have start-up tracking. If ramps slower than the soft-start time are used then enable should be used to start the device to ensure start-up tracking. A small mismatch between the positive and negative internal enable thresholds means that one channel turns on at a slightly lower input voltage than the other channel. This mismatch is typically not a problem in most applications and is easily solved by controlling the start-up with enable. The external signal can come from the input power supply power-good indicator, a voltage supervisor output such as the TPS3701, or from another source.

TPS7A39 ai_Simplified_Startup_Tracking.gif Figure 63. Simplified Regulation Circuit

Sequencing

Figure 64 and Table 2 describe how the turn-on and turn-off times of both LDOs (respectively) is controlled by setting the enable circuit (EN) and undervoltage lockout circuit (UVLOP and UVLON).

TPS7A39 ai_Simplified_EN.gif Figure 64. Simplified Turn-On Control

Table 2. Sequencing Functionality Table

POSITIVE INPUT VOLTAGE (VINP) NEGATIVE INPUT VOLTAGE (VINN) ENABLE STATUS LDO STATUS ACTIVE DISCHARGE
VINP ≥ VUVLOP VINN ≤ VUVLON EN = 1 On Off
EN = 0 Off On(1)
VINP ≥ VUVLOP VINN > VUVLON EN = don't care Off On(1)
VINP < VUVLOP VINN ≤ VUVLON EN = don't care Off On(1)
VINP < VUVLOP – VHYSP VINN > VUVLON – VHYSN EN = don't care Off On(1)
The active discharge remains on as long as VINx and VOUTx provide enough headroom for the discharge circuit to function.

Enable (EN)

The enable signal (VEN) is an active-high digital control that enables the LDO when the enable voltage is past the rising threshold (VEN ≥ VIH(EN)) and disables the LDO when the enable voltage is below the falling threshold (VEN ≤ VIL(EN)). The exact enable threshold is between VIH(EN) and VIL(EN) because EN is a digital control. In applications that do not use the enable control, connect EN to VINP.

A slow VINx ramp directly connecting EN to VINP can cause the start-up tracking to move out of specification. Under slow ramp conditions, use a resistor divider from VINP to ensure start-up tracking.

Undervoltage Lockout (UVLO) Control

The UVLO circuit responds quickly to glitches on the input supplies and attempts to disable the output of the device if either of these rails collapse.

As a result of the fast response time of the input supply UVLO circuit, fast and short line transients well below the input supply UVLO falling threshold (brownouts) can cause momentary glitches during the edges of the transient. These glitches are typical in most LDOs. The local input capacitance prevents severe brown-outs in most applications; see the Undervoltage Lockout (UVLOx) Control section for more details. Fast line transients can cause the outputs to momentarily shut off, and can be mitigated through using the recommended 10-µF input capacitor. If this becomes a problem in the system, increasing the input capacitance prevents these glitches from occurring.

Device Functional Modes

Normal Operation

The device regulates to the nominal output voltage under the following conditions:

  • The input voltage is at least as high as |VINx(min)|
  • The input voltage is greater than the nominal output voltage added to the dropout voltage
  • The enable voltage has previously exceeded the enable rising threshold voltage and has not decreased below the enable falling threshold
  • The output current is less than the current limit
  • The device junction temperature is less than TSD

Dropout Operation

If the input voltage is lower than the nominal output voltage plus the specified dropout voltage, but all other conditions are met for normal operation, the device operates in dropout mode. In this mode of operation, the output voltage is the same as the input voltage minus the dropout voltage. The transient performance of the device is significantly degraded because the pass device (as a bipolar junction transistor, or BJT) is in saturation and no longer controls the current through the LDO. Line or load transients in dropout can result in large output voltage deviations.

Disabled

The device is disabled under the following conditions:

  • The enable voltage is less than the enable falling threshold voltage or has not yet exceeded the enable rising threshold
  • The device junction temperature is greater than the thermal shutdown temperature

Table 3 shows the conditions that lead to the different modes of operation.

Table 3. Device Functional Mode Comparison

OPERATING MODE PARAMETER
VIN VEN IOUT TJ
Normal mode |VINx| > |VOUT(nom)| + |VDOx| and
|VINx| > |VINx(min)|
VEN > VIH |IOUTx| < |ILIMx| T J < 125°C
Dropout mode |VINx(min)| < |VINx| < |VOUTx(nom)| + |VDOx| VEN > VIH TJ < 125°C
Disabled mode
(any true condition disables the device)
VEN < VIL TJ > TSD