TPS7A4001-EP

ACTIVE

Enhanced product, 100-V input voltage, 50-mA single output low-dropout voltage regular

TPS7A4001-EP

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 100 Vin (min) (V) 7 Vout (max) (V) 90 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 58 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 67 Rating HiRel Enhanced Product Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 0.05 Vin (max) (V) 100 Vin (min) (V) 7 Vout (max) (V) 90 Vout (min) (V) 1.2 Fixed output options (V) 0 Noise (µVrms) 58 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 67 Rating HiRel Enhanced Product Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 2.5 PSRR at 100 KHz (dB) 38 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -55 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Very High Maximum Input Voltage: 100 V
  • Wide Input Voltage Range: 7 to 100 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.7%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage from about 1.175 to
    90 V
  • Stable With Ceramic Capacitors:
    • Input Capacitance: ≥1 µF
    • Output Capacitance: ≥4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current Limit and Thermal Shutdown Protection
  • Package: High Thermal Performance HVSSOP PowerPAD
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (-55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • Very High Maximum Input Voltage: 100 V
  • Wide Input Voltage Range: 7 to 100 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.7%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage from about 1.175 to
    90 V
  • Stable With Ceramic Capacitors:
    • Input Capacitance: ≥1 µF
    • Output Capacitance: ≥4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current Limit and Thermal Shutdown Protection
  • Package: High Thermal Performance HVSSOP PowerPAD
  • Supports Defense, Aerospace, and Medical Applications
    • Controlled Baseline
    • One Assembly and Test Site
    • One Fabrication Site
    • Available in Military (-55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The TPS7A4001-EP device is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP) and is able to withstand continuous DC or transient input voltages of up to 100 V.

The TPS7A4001-EP device is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP) and a potentially small output capacitor. In addition, the TPS7A4001-EP device offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4001-EP device has an internal thermal shutdown and current limiting to protect the system during fault conditions. The TPS7A4001-EP device has an operating temperature range of TJ = -55°C to 125°C.

In addition, the TPS7A4001-EP device is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can it supply a well-regulated voltage rail, but it can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications, including PoE, bias supply, and LED lighting.

The TPS7A4001-EP device is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP) and is able to withstand continuous DC or transient input voltages of up to 100 V.

The TPS7A4001-EP device is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 µF (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP) and a potentially small output capacitor. In addition, the TPS7A4001-EP device offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4001-EP device has an internal thermal shutdown and current limiting to protect the system during fault conditions. The TPS7A4001-EP device has an operating temperature range of TJ = -55°C to 125°C.

In addition, the TPS7A4001-EP device is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can it supply a well-regulated voltage rail, but it can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications, including PoE, bias supply, and LED lighting.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS7A4001-EP 100-V Input Voltage, 50-mA, Very High Voltage Linear Regulator datasheet PDF | HTML 25 Aug 2015
* VID TPS7A4001-EP VID V6215603 21 Jun 2016
* Radiation & reliability report TPS7A4001MDGNREP Reliability Report 17 Sep 2015
Technical article Improving IC reliability for harsh design environments PDF | HTML 11 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A4001EVM-709 — TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module

The TPS7A4001EVM is a fully assembled and tested circuit for evaluating the TPS7A4001 50mA, 100V input, single output low-dropout linear regulator in a DGN (1.0mm x 1.0mm) package. The TPS7A4001EVM provides an adjustable, regulated output voltage that is factory set to 3.3V.
User guide: PDF
Not available on TI.com
Simulation model

TPS7A4001 TINA-TI Transient Reference Design (Rev. A)

SBVM143A.TSC (91 KB) - TINA-TI Reference Design
Simulation model

TPS7A4001 TINA-TI Transient Spice Model (Rev. A)

SBVM142A.TSM (7 KB) - TINA-TI Spice Model
Simulation model

TPS7A4001 Transient PSpice Model (Rev. B)

SLVM135B.ZIP (23 KB) - PSpice Model
Package Pins Download
HVSSOP (DGN) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos